cULus Recognized
Approval ID: E60425-19941111| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 250 V | 10 A | 26 - 12 | ||
| D | ||||
| 300 V | 10 A | 26 - 12 | ||
Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 50, number of rows: 2, number of positions per row: 25, product range: ZFKKDS(A) 2,5, pitch: 5.08 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 250 V | 10 A | 26 - 12 | ||
| D | ||||
| 300 V | 10 A | 26 - 12 | ||