PST 1,0/ 2-5,75 - Pin strip
1574198

Pin strip, nominal cross section: 0.5 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 2, number of rows: 1, number of positions: 2, product range: PST 1,0/..-V, pitch: 5.75 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.1 mm, plug-in system: COMBICON PST 1,0, locking: without, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Suitable for wave and reflow soldering processes
Optimum pin geometry for all COMBICON pin strip connectors