UM-PRO PE CONTACT L3
-
Functional ground contact
2200163
PE contact for UM-PRO panel mounting base for connecting the PCB to the DIN rail at level 3
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Ground contact |
Housing type | Press-drawn section housings |
Housing series | UM-PRO |
Product family | UM-PRO |
Type | bottom PCB level |
Width | 6 mm |
Height | 20.8 mm |
Depth | 25.7 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Housing material | Steel |
Contact material | CuSn |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | Screw mounting |
Tightening torque / speed | Mounting the PCB: 0.5 Nm-0.6 Nm / 500 rpm-1000 rpm |
Outer packaging type | Resealable bag |
Item number | 2200163 |
Packing unit | 20 pc |
Minimum order quantity | 1 pc |
Sales key | ACH |
Product key | ACHDAZ |
Catalog page | Page 748 (C-1-2013) |
GTIN | 4046356547246 |
Weight per piece (including packing) | 2.404 g |
Weight per piece (excluding packing) | 2.379 g |
Customs tariff number | 85369095 |
Country of origin | DE |
ECLASS
ECLASS-11.0 | 27182701 |
ECLASS-13.0 | 27190605 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
UM-PRO PE CONTACT L1 - Functional ground contact 2200161
-
UM-PRO PE CONTACT L2 - Functional ground contact 2200162
-
UM-PRO PCB S-LOCK BK - Locking 2200168
-
UM-PRO PCB C-LOCK L1 BK - Locking 2200164
-
UM-PRO PCB C-LOCK L2 BK - Locking 2200165
-
UM-PRO PCB C-LOCK L3 BK - Locking 2200166
-
UM-PRO MOUNT BK - Mounting flange 2200171
-
UM-PRO 72 FOOT BK - Foot element 2200153
-
UM-PRO 108 FOOT BK - Foot element 2200157
-
UM-PRO 122 FOOT BK - Foot element 2200160
-
UM-PRO A/U N 73 CM - Covering hood 2200310
-
UM-PRO A/U 73 CM - Covering hood 2200311
-
UM-PRO A/U 92 CM - Covering hood 2200312
-
UM-PRO LID-73N BK - Lateral element 2200174
-
UM-PRO LID-73 BK - Lateral element 2200173
-
UM-PRO LID-92 BK - Lateral element 2200172
Your advantages
Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius