Continuous plug-in bridge - FBST 500-PLC GY
2966838

Continuous plug-in bridge, color: gray


Product Details




Product type Bridge

Maximum load current 32 A

Maximum load current 32 A

Length 500 mm

Color gray

Item number 2966838
Packing unit 20 pc
Minimum order quantity 1 pc
Sales Key CK6
Product Key CK6243
Catalog Page Page 426 (C-5-2019)
GTIN 4017918130657
Weight per Piece (including packing) 44.65 g
Weight per Piece (excluding packing) 42.65 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27141140
ECLASS-10.0.1 27141140
ECLASS-11.0 27141140

ETIM

ETIM 8.0 EC000489

UNSPSC

UNSPSC 21.0 39121400

PRS

Approval ID: TE/2109/880590/16

GL

Approval ID: 46016-03 HH
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values