Temperature transmitter - MCR-TE-J-K-I-E-NC 2810560

Temperature transducers for thermocouples type J, K, configurable via DIP switch, input: 0...400 °C, 0...800 °C, 0...1000 °C, 0...1200 °C, input electrically isolated, output signal 0(4)...20 mA

Product Details




Signal
Output name Current output
Configurable/programmable Yes, unconfigured
Current output signal 0 mA ... 20 mA
Current output signal 4 mA ... 20 mA
Max. current output signal 30 mA
Output current with wire break > 22 mA
Load/output load current output ≤ 500 Ω

Measurement
Configurable/programmable Yes, unconfigured
Sensor types that can be used (TC) J, K
Temperature measuring range 0 °C ... 400 °C
Temperature measuring range 0 °C ... 800 °C
Temperature measuring range 0 °C ... 1000 °C
Temperature measuring range 0 °C ... 1200 °C
Sensor type: 0 °C ... 400 °C
Sensor type: 0 °C ... 800 °C
Sensor type: 0 °C ... 1000 °C
Sensor type: 0 °C ... 1200 °C
Sensor type: 0 °C ... 400 °C
Sensor type: 0 °C ... 800 °C
Sensor type: 0 °C ... 1000 °C
Sensor type: 0 °C ... 1200 °C

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area
Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Alignment span ± 5 % (of final value)
Alignment zero ± 60 K
Typical cold point errors ± 2.5 K
Cold point error, max. ± 4 K
Test voltage input/output 1.5 kV (50 Hz, 1 min.)
Test voltage input/power supply 1.5 kV (50 Hz, 1 min.)
Step response (10-90%) approx. 11 ms
Maximum temperature coefficient < 0.02 %/K
Maximum transmission error ≤ 1.2 % (of end value, for type K)
Maximum transmission error < 2 % (of end value, for type J, 0 °C ... 400°C and 0 °C ... 800°C)
Maximum transmission error < 2.5 % (of end value, for type J, 0 °C ... 1000°C and 0 °C ... 1200°C)
Supply
Supply voltage range 18 V DC ... 30 V DC
Max. current consumption 50 mA

Dimensional drawing
Width 17.5 mm
Height 99 mm
Depth 114.5 mm

Color green
Housing material Polyamide PA non-reinforced

Mounting position any

CE
Identification CE-compliant
UL, USA/Canada
Identification cULus

Ambient temperature (operation) -20 °C ... 65 °C

Connection method Pluggable screw connection
Stripping length 8 mm
Screw thread M3
Conductor cross section solid 0.2 mm2 ... 2.5 mm2
Conductor cross section flexible 0.2 mm2 ... 2.5 mm2
Conductor cross section AWG 24 ... 14


Order Key 2810560
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918367046
Weight per Piece (including packing) 143.5 GRM
Weight per Piece (excluding packing) 121.5 GRM
Customs tariff number 85437090