SMD male connector - FP 1,27/ 80-MH 1714923

SMD male connector, Nominal current at 20 °C: 1.4 A, Test voltage: 500 V AC, number of positions: 80, pitch: 1.27 mm, color: black, contact surface: Gold, type of contact: Male connector, mounting: SMD soldering


Product Details




Number of positions 80
Number of levels 2
Connector system FINEPITCH 1,27 mm
Number of potentials 80
Pin layout Linear pad geometry

Rated voltage (II/2) 10 V
Rated surge voltage (II/2) 0.8 kV
Nominal voltage UN 500 V (AC)
Nominal current IN 1.4 A
Test voltage 500 V AC IEC 60512-4-1:2003
Nominal current IN 1.4 A IEC 60512-5-2:2002-02 (50-pos.)

Processing notes
Process Reflow soldering
Moisture Sensitive Level MSL 1
Classification temperature Tc 260 °C

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Selective coating
Metal surface contact area (top layer) Gold (Au)
Metal surface contact area (middle layer) Nickel (Ni) Palladium nickel, (PdNi)
Metal surface soldering area (top layer) Tin (Sn)
Material data - housing
Housing color black (9005)
Insulating material LCP
Insulating material group IIIa
CTI according to IEC 60112 175
Flammability rating according to UL 94 V0

Dimensional drawing
Width 55.89 mm
Height 5 mm
Installed height 4.2 mm
Length 7.2 mm
Pitch 1.27 mm
Coplanarity ≤ 0.1 mm
Application
Contact cover 0.9 mm
Medium offset ± 0.7 mm in longitudinal and transverse direction
Overlap length 1.5 mm
Angular tolerance ± 4 ° in longitudinal direction
± 2 ° in transverse direction
PCB design
Pad geometry 0.8 x 0.8 mm
Pin spacing 1.27 mm

Insertion and withdrawal forces
Result Test passed
No. of cycles 500
Insertion strength per pos. approx. 0.5 N
Withdraw strength per pos. approx. 0.5 N
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Electrical properties
Contact resistance 25 mΩ
Pollution degree 2
Thermal test | Test group C
Specification IEC 60512-5-2:2002-02
Tested number of positions 50
Air clearances and creepage distances |
Insulating material group IIIa
Comparative tracking index (IEC 60112:2003-01) CTI 175
Rated insulation voltage (III/3) 500 V
Rated insulation voltage (II/2) 10 V
Rated surge voltage (II/2) 0.8 kV
minimum clearance value - non-homogenous field (II/2) 0.4 mm
minimum creepage distance (II/2) 0.4 mm
Minimum value for clearance and creepage distance 0.4 mm

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 2000 - 10 Hz
Sweep speed 1 octave/min
Amplitude 1.5 mm (10 - 60.1 Hz)
Sweep speed 20g (60.1 - 2000 Hz)
Test duration per axis 2.5 h
Durability test
Specification IEC 60512-9-1:2010-03 (following)
Impulse withstand voltage at sea level 0.8 kV
Contact resistance R1 25 mΩ
Contact resistance R2 25 mΩ
Insertion/withdrawal cycles 500
Insulation resistance, neighboring positions ≥ 10 GΩ
Climatic test
Specification IEC 60512-11-7:2003-05
Corrosive stress Method 1, 10 days
Power-frequency withstand voltage 500 V AC
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Semi-sinusoidal
Acceleration 50g
Shock duration 11 ms
Test directions X-, Y- and Z-axis (pos. and neg.)
Ambient conditions
Ambient temperature (operation) -55 °C ... 125 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging 72 mm wide tape
[W] tape width 72 mm
[W2] coil overall dimension 78.4 mm
[A] coil diameter 330 mm
Outer packaging type Transparent-Bag
ESD level (D) electrostatically conductive
Specification DIN EN 61340-5-1 (VDE 0300-5-1): 2008-07


Order Key 1714923
Packing unit 560 pc
Minimum order quantity 560 pc
Sales Key AAD
GTIN 4055626402994
Weight per Piece (including packing) 3.7 GRM
Weight per Piece (excluding packing) 3.7 GRM
Customs tariff number 85366930
Country of origin DE



cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Compact, high-position board-to-board or wire-to-board connectors for space-saving device designs
Stacked, coplanar or orthogonal PCB connections enable maximum flexibility in the device
Male and female connectors of different height can be combined – for individual PCB spacing of 8 mm ... 13.8 mm