Single relay - REL-OR-230AC/2X21 2834261

Pluggable octal relay with power contacts, 2 PDT, test button, mechanical switching position indication, coil voltage 230 V AC

Product Details




Switching
Contact type 2 PDT
Type of switch contact Single contact
Drive and function monostable
Contact material AgSnIn
Maximum switching voltage 250 V AC/DC
Minimum switching voltage 1 V
Limiting continuous current 10 A (N/O contact)
Limiting continuous current 5 A (N/C contact)
Maximum inrush current on request
Min. switching current 10 mA
Interrupting rating (ohmic load) max. 2500 VA (for 250 V AC)

Coil side
Nominal input voltage UN 230 V AC
Input voltage range 184 V AC ... 253 V AC
Input voltage range in reference to UN 0.8 ... 1.1
Mains frequency 50/60 Hz
Typical input current at UN 10 mA (at 50 Hz)
Typical input current at UN 11 mA (At 60 Hz)
Typical response time 5 ms ... 20 ms (AC, depending on phase relation)
Typical release time range 5 ms ... 20 ms (AC, depending on phase relation)
Coil resistance 6170 Ω ±15 % (at 20 °C)

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Service life, electrical see diagram
Maximum power dissipation for nominal condition 2.3 W
Test voltage relay contact/relay contact 2.5 kV AC (50 Hz, 1 min.)
Test voltage relay winding/relay contact 2.5 kV AC (50 Hz, 1 min.)

Width 34.5 mm
Height 34.5 mm
Depth 52.5 mm

Assembly instructions On relay base PR3
Mounting position any

Degree of protection RT I
Degree of protection ≥ IP54 (Installation location)
Ambient temperature (operation) -40 °C ... 60 °C
Ambient temperature (storage/transport) -40 °C ... 60 °C
Altitude ≤ 2000 m

Connection method Plug connection

Standards/regulations IEC 60664

Operating mode 100% operating factor
Mechanical service life 10x 106 cycles
Insulation characteristics
Overvoltage category II
Pollution degree 3


Order Key 2834261
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key CK6
Catalog Page Page 390 (C-7-2015)
GTIN 4017918941871
Weight per Piece (including packing) 110.3 GRM
Weight per Piece (excluding packing) 110.0 GRM
Customs tariff number 85364900



UL Recognized

cUL Recognized

EAC

cULus Recognized


Your advantages

With detectable manual operation
Extremely rugged design
Mechanical switch position indicator