Sensor/actuator cable - SAC-3P-M 8MS/ 1,0-PVC/M 8FS 1417494

Sensor/actuator cable, 3-position, PVC, black RAL 9005, Plug straight M8, on Socket straight M8, cable length: 1 m


Product Details




Outer sheath, material PVC
External sheath, color black RAL 9005
Cable type PVC black PVC
Shielded no
Nominal voltage, cable ≥ 300 V
Conductor cross section 0.25 mm2
Single wire, color brown, blue, black
Conductor structure signal line 14x 0.15 mm
Cable length 1 m
AWG signal line 24
Cable weight 29 kg/km
Test voltage ≤ 3000 V
Flame resistance As per UL-Style 2464
Electrical properties
Conductor resistance max. 79 Ω/km (at 20 °C)
Test voltage, cable ≤ 3000 V
Nominal voltage, cable ≥ 300 V
Cable insulation resistance ≥ 100 MΩ*km (at 20 °C)
Cable structure
External sheath, color black RAL 9005
black RAL 9005
Outer sheath, material PVC
PVC
External cable diameter 4.2 mm ±0.15 mm
Single wire, color brown, blue, black
Wire diameter incl. insulation 1.17 mm ±0.05 mm
Cable abbreviation LiYY
Thickness, outer sheath ≥ 0.76 mm
Thickness, insulation ≥ 0.23 mm (Core insulation)
Cable type PVC black
Conductor structure signal line 14x 0.15 mm
Overall twist 3 wires, twisted
AWG signal line 24
Material wire insulation PVC
Cable type (abbreviation) PVC
Conductor material Bare Cu litz wires
Ambient conditions
Ambient temperature (operation) -10 °C ... 80 °C (cable, flexible installation)
-25 °C ... 80 °C (cable, fixed installation)
Flame resistance As per UL-Style 2464

Insertion/withdrawal cycles ≥ 100
Head 2
Type Socket, straight
Header 1
Type Plug straight

Nominal current IN 4 A
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Protective circuit unwired
Nominal voltage UN 48 V AC
60 V DC

Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
Degree of protection IP65/IP67

Status display present No
Status display No

Standards/specifications IEC 61076-2-104

Contact material CuSn
Material of grip body TPU, hardly inflammable, self-extinguishing
Cable gland material Zinc die-cast, nickel-plated
Contact surface material Ni/Au
Sealing material NBR
Flammability rating according to UL 94 HB
Contact carrier material TPU GF

Number of positions 3
Coding A - standard
Application Standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1417494
Packing unit 1 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4055626117102
Weight per Piece (including packing) 35.6 GRM
Weight per Piece (excluding packing) 33.3 GRM
Customs tariff number 85444290
Country of origin DE



UL Listed

Approval Specification Data
Nominal voltage UN 60 V
Nominal current IN 4 A

cUL Listed

Approval Specification Data
Nominal voltage UN 60 V
Nominal current IN 4 A

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Your advantages

Easy and safe: 100% electrically tested plug-in components