Sample set - SAMPLE PTSM 0,5 PI/PL-6 SET 1714627

Connector set, number of positions: 6, pitch: 2.5 mm, color: white


Product Details




Number of positions 6
Set consists of 1709454 PTSM 0,5/ 6-PI-2,5 WH
1709463 PTSM 0,5/ 6-PL-2,5 WH

Color white

Dimensional drawing
Pitch 2.5 mm


Order Key 1714627
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626379234
Weight per Piece (including packing) 5.8 GRM
Weight per Piece (excluding packing) 5.8 GRM
Customs tariff number 85366990
Country of origin PL



EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Compatible Products

Your advantages

White design: Stable color when welding and during use
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
High current carrying capacity of 6 A in very compact dimensions
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Intuitive locking mechanism prevents accidental disconnection