Relay socket - URELG 3 2820136

Basic termination blocks with screw connection for NS 32 and NS 35/7.5 DIN rail, with end cover, for ST-REL..., ST-OV... and ST-OE... plugs, 3-pos.

Product Details




Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Nominal voltage UN 400 V (voltage is determined by the coupling connector.)
Nominal current IN 16 A (current is determined by the coupling connector.)

Dimensional drawing
Height 42.5 mm
Depth 112 mm

Color gray
Insulating material PA

Mounting type DIN rail mounting

Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

Connection method Screw connection
Stripping length 9 mm
Screw thread M3
Conductor cross section solid 0.2 mm2 ... 4 mm2
Conductor cross section flexible 0.2 mm2 ... 4 mm2
Conductor cross section AWG 24 ... 12

Number of positions 3


Order Key 2820136
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key CK6
Catalog Page Page 446 (C-5-2019)
GTIN 4017918076788
Weight per Piece (including packing) 33.5 GRM
Weight per Piece (excluding packing) 30.6 GRM
Customs tariff number 85369010



DNV GL

EAC


Compatible Products