Relay socket - UDK-RELG 3 2777043

Basic termination blocks with test connection on both sides and double connections with the same potential for NS 32 and NS 35/7.5 DIN rail, with end cover, for ST-REL..., ST-OV... and ST-OE... plugs, 3-pos.

Product Details




Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Nominal current IN 16 A (current is determined by the coupling connector.)
Nominal voltage UN 400 V (voltage is determined by the coupling connector.)

Dimensional drawing
Height 63.6 mm
Depth 113 mm

Color gray
Insulating material PA

Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

Conductor cross section AWG 24 ... 12
Screw thread M3
Conductor cross section solid 0.2 mm2 ... 4 mm2
Stripping length 7 mm
Connection method Screw connection
Conductor cross section flexible 0.2 mm2 ... 4 mm2

Number of positions 3


Order Key 2777043
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key CK6
Catalog Page Page 95 (IF-2005)
GTIN 4017918068639
Weight per Piece (including packing) 50.5 GRM
Weight per Piece (excluding packing) 47.3 GRM
Customs tariff number 85366990



UL Recognized

Approval Specification Data
Nominal voltage UN 300 V
Nominal current IN 15 A
AWG/kcmil 30-12
Min. cross section 30 mm²
Max. cross section 12 mm²

cUL Recognized

Approval Specification Data
Nominal voltage UN 300 V
Nominal current IN 15 A
AWG/kcmil 30-12
Min. cross section 30 mm²
Max. cross section 12 mm²

EAC

cULus Recognized