Relay Module - ST-REL2-KG220DC/1AU 2826473

Relay connector, equipped with miniature switching relay, contacts (AgPd60): small loads, 1 N/O contact, input voltage 220 V DC, with light indicator, can be plugged on basic termination blocks

Product Details




Switching: when the gold layer is destroyed
Note the following values are applicable if a gold layer is destroyed
Maximum switching voltage 125 V AC
Maximum switching voltage 150 V DC
Limiting continuous current 2 A
Maximum inrush current 2 A
Interrupting rating (ohmic load) max. 29 W (at 24 V DC)
Interrupting rating (ohmic load) max. 29 W (at 48 V DC)
Interrupting rating (ohmic load) max. 29 W (at 60 V DC)
Switching
Contact type Double contact, 1 N/O contact
Type of switch contact Double contact
Drive and function monostable
Contact material AgPd60, hard gold-plated
Maximum switching voltage 30 V AC
Maximum switching voltage 36 V DC
Limiting continuous current 0.5 A
Maximum inrush current 0.2 A
Interrupting rating (ohmic load) max. 5 W (at 24 V DC)

Coil side
Nominal input voltage UN 220 V DC
Input voltage range 176 V DC ... 233.2 V DC
Input voltage range in reference to UN 0.8 ... 1.06
Typical input current at UN 4.5 mA
Typical response time 6 ms (with DC)
Typical release time 11 ms (with DC)
Protective circuit Bridge rectifier; Bridge rectifier
Protective circuit Surge protection; Varistor
Operating voltage display yes

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Maximum power dissipation for nominal condition 0.99 W
Test voltage relay winding/relay contact 2.5 kV AC (50 Hz, 1 min.)

Width 14.6 mm
Height 33 mm
Depth 66.5 mm

Color green

Mounting type Plug-in mounting

Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

Standards/regulations DIN VDE 0110b, Gr. C for 250 V DC
Standards/regulations IEC 60255/DIN VDE 0435 (in relevant parts)
Standards/regulations DIN EN 50178/VDE 0160 (in relevant parts)
Standards/regulations EN 60730/DIN VDE 0631
Standards/regulations DIN VDE 0160 (in relevant parts)

Operating mode 100% operating factor
Mechanical service life approx. 2x 107 cycles


Order Key 2826473
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 87 (IF-2005)
GTIN 4017918077945
Weight per Piece (including packing) 35.2 GRM
Weight per Piece (excluding packing) 35.2 GRM
Customs tariff number 85364900



EAC

EAC