Printed circuit board terminal - SPTA 1/ 5-3,5 W/O T.SKT
1731387

PCB terminal block, nominal current: 9 A, rated voltage (III/2): 200 V, nominal cross section: 1 mm2, number of potentials: 5, Number of rows: 1, Number of positions per row: 5, product range: SPTA 1/, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 65 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard


Product Details




Number of positions 5
Number of connections 5
Number of rows 1
Number of potentials 5
Pin layout Linear pinning

Maximum load current 8 A
Rated voltage (II/2) 400 V
Rated voltage (III/2) 200 V
Rated surge voltage (II/2) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Rated surge voltage (III/3) 2.5 kV
Nominal voltage UN 160 V
Nominal current IN 9 A
Nominal current IN 9 A

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data – actuating element
Insulating material PBT
Insulating material group IIIa
CTI according to IEC 60112 275
Flammability rating according to UL 94 V0

Connection technology
Nominal cross section 1 mm²
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.2 mm² ... 1.5 mm²
Conductor cross section flexible 0.2 mm² ... 1.5 mm²
Conductor cross section AWG 24 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 0.75 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 0.75 mm²
Stripping length 8 mm

Dimensional drawing
Width 18.1 mm
Height 15.9 mm
Installed height 12.4 mm
Length of the solder pin 3.5 mm
Length 10 mm
Length of the solder pin 3.5 mm
Pin dimensions 0.6 x 1 mm
Hole diameter 1.1 mm
Pitch 3.5 mm
PCB design
Pin spacing 3.5 mm

Connection test
Specification IEC 60998-2-2:2002-12
Result Test passed
Test for conductor damage and slackening
Specification IEC 60998-2-2:2002-12
Result Test passed
Pull-out test
Specification IEC 60998-2-2:2002-12
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm² / solid / > 10 N
0.2 mm² / flexible / > 10 N
1.5 mm² / solid / > 40 N
1.5 mm² / flexible / > 40 N
Flexion test
Specification IEC 60998-2-2:2002-12
Result Test passed

Electrical properties
Rated voltage (III/2) 200 V
Rated surge voltage (III/2) 2.5 kV
Pollution degree 2
Temperature-rise test
Specification IEC 60998-2-1:2002-12
Requirement temperature-rise test Increase in temperature ≤ 45 K
Air clearances and creepage distances |
Specification IEC 60947-1:2007-06 + A1:2010-12 + A2:2014-09
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
minimum clearance value - non-homogenous field (III/3) 1.5 mm
minimum creepage distance (III/3) 2 mm
Rated insulation voltage (III/2) 200 V
Rated surge voltage (III/2) 2.5 kV
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.5 mm
Rated insulation voltage (II/2) 400 V
Rated surge voltage (II/2) 2.5 kV
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (II/2) 2 mm

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Glow-wire test
Specification IEC 60998-1:2002-12
Temperature 850 °C
Time of exposure 5 s
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard


Order Key 1731387
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356157117
Weight per Piece (including packing) 3.3 GRM
Weight per Piece (excluding packing) 3.3 GRM
Customs tariff number 85369010
Country of origin DE



VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
Nominal voltage UN 130 V
Nominal current IN 9 A
AWG/kcmil 0.2-1.5
Min. cross section 0.2 mm²
Max. cross section 1.5 mm²

IECEE CB Scheme

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 150 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 0.2-1.5 0.2-1.5
Min. cross section 26 mm² 26 mm²
Max. cross section 16 mm² 16 mm²

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Angled connection enables multi-row arrangement on the PCB
Quick and convenient testing using integrated test option