Printed circuit board terminal - PTSA 1,5/16-3,5-Z MIX WH/YE/BK 1714445

PCB terminal block, nominal current: 8 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 16, Number of rows: 1, Number of positions per row: 16, product range: PTSA 1,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: multi-color, Pin layout: Zigzag pinning M, Solder pin [P]: 3.6 mm, type of packaging: packed in cardboard. Soldering legs in front area, one-rowed


Product Details




Number of positions 16
Number of connections 16
Number of levels 1
Number of potentials 16
Pin layout Zigzag pinning M

Rated voltage (III/2) 250 V
Nominal current IN 8 A
Nominal current IN 8 A

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)
Material data - housing
Housing color multi-color
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Connection technology
Type PC termination block
Nominal cross section 1.5 mm²
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.2 mm² ... 1.5 mm²
Conductor cross section flexible 0.2 mm² ... 1.5 mm²
Conductor cross section AWG 24 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 1 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 0.5 mm²
Stripping length 9 mm

Dimensional drawing
Width 57.5 mm
Height 16.7 mm
Installed height 13.1 mm
Length of the solder pin 3.6 mm
Length 12 mm
Length of the solder pin 3.6 mm
Pin dimensions 0.4 x 0.75 mm
Hole diameter 1 mm
Pitch 3.5 mm
PCB design
Pin spacing 3.5 mm

Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm² / solid / > 10 N
0.2 mm² / flexible / > 10 N
1.5 mm² / solid / > 40 N
1.5 mm² / flexible / > 40 N

Electrical properties
Rated voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Temperature-rise test
Specification IEC 60947-7-4:2013-08
Requirement temperature-rise test The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature.
Short-time withstand current
Specification IEC 60947-7-4:2013-08
Air clearances and creepage distances |
Specification IEC 60947-1:2007-06 + A1:2010-12 + A2:2014-09
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 3.2 mm
Note on connection cross section With connected conductor 1.5 mm² (solid).
Rated insulation voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3.2 mm

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Glow-wire test
Specification IEC 60695-2-10:2000-10
Temperature 850 °C
Time of exposure 5 s
Aging
Specification IEC 60947-7-4:2013-08
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 85 °C

Type of packaging packed in cardboard


Order Key 1714445
Packing unit 60 pc
Minimum order quantity 60 pc
Note Made to Order (non-returnable)
GTIN 4055626363363
Weight per Piece (including packing) 7.8 GRM
Weight per Piece (excluding packing) 7.1 GRM
Customs tariff number 85369010
Country of origin DE



China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Angled connection enables multi-row arrangement on the PCB