Printed circuit board terminal - PTSA 1,5/ 3-3,5-Z MCBK/GY/RD 1715276

PCB terminal block, nominal current: 8 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, Number of potentials: 3, Number of rows: 1, Number of positions per row: 3, product range: PTSA 1,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: multi-color, Pin layout: Zigzag pinning M, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard. Soldering legs in front area, one-rowed

Product Details





Electrical properties
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Rated voltage (III/2) 400 V
Air clearances and creepage distances |
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (III/3) 3.2 mm
minimum clearance value - non-homogenous field (III/3) 3 mm
Insulating material group I
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum creepage distance (II/2) 3.2 mm
Rated surge voltage (II/2) 4 kV
Rated insulation voltage (III/3) 250 V
Rated insulation voltage (III/2) 400 V
Specification IEC 60947-1:2007-06 + A1:2010-12 + A2:2014-09
Rated insulation voltage (II/2) 630 V
Rated surge voltage (III/3) 4 kV
Rated surge voltage (III/2) 4 kV
Note on connection cross section With connected conductor 1.5 mm2 (solid).
Short-time withstand current
Specification IEC 60947-7-4:2013-08
Temperature-rise test
Specification IEC 60947-7-4:2013-08
Requirement temperature-rise test The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature.

Nominal current IN 8 A
8 A
Rated voltage (III/2) 250 V

Type of packaging packed in cardboard

Glow-wire test
Temperature 850 °C
Time of exposure 5 s
Specification IEC 60695-2-10:2000-10
Aging
Specification IEC 60947-7-4:2013-08
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (assembly) -5 °C ... 85 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Vibration test
Amplitude 0.35 mm (10 - 60.1 Hz)
Test duration per axis 2.5 h
Frequency 10 - 150 - 10 Hz
Specification IEC 60068-2-6:2007-12
Sweep speed 1 octave/min
5 g (60.1 - 150 Hz)

Dimensional drawing
Hole diameter 1 mm
Installed height 13.1 mm
Pin dimensions 0.4 x 0.75 mm
Length 12 mm
Length of the solder pin 3.5 mm
3.5 mm
Pitch 3.5 mm
Height 16.7 mm
Width 12 mm
PCB design
Pin spacing 3.5 mm

Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm2 / solid / > 10 N
0.2 mm2 / flexible / > 10 N
1.5 mm2 / solid / > 40 N
1.5 mm2 / flexible / > 40 N
Specification IEC 60999-1:1999-11

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Connection technology
Type PC termination block
Nominal cross section 1.5 mm2
Conductor connection
Conductor cross section AWG 24 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 1 mm2
Conductor cross section solid 0.2 mm2 ... 1.5 mm2
Stripping length 9 mm
Connection method Push-in spring connection
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 0.5 mm2
Conductor cross section flexible 0.2 mm2 ... 1.5 mm2

Material data – actuating element
Color of the actuating lever multi-color
Material data - housing
Insulating material group I
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color multi-color
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)

Number of positions 3
Type PC termination block
Number of potentials 3
Number of levels 1
Number of connections 3
Pin layout Zigzag pinning M


Order Key 1715276
Packing unit 300 pc
Minimum order quantity 300 pc
GTIN 4055626397313
Weight per Piece (including packing) 1.8 GRM
Weight per Piece (excluding packing) 1.6 GRM
Customs tariff number 85369010



VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
Nominal voltage UN 130 V
Nominal current IN 2 A
AWG/kcmil 0.5-.75
Min. cross section 0.5 mm²
Max. cross section 0.75 mm²

CCA

Approval Specification Data
Nominal current IN 2 A
AWG/kcmil 0.5-.75
Max. cross section 0.75 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 5 A 5 A
AWG/kcmil 0.5-.75 0.5-.75
Min. cross section 24 mm² 24 mm²
Max. cross section 16 mm² 16 mm²

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Angled connection enables multi-row arrangement on the PCB