Printed circuit board terminal - MKDSN 1,5/ 6 BU SSC 1715283

PCB terminal block, Number of positions per row: 6, product range: MKDSN 1,5, pitch: 5 mm, color: blue, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard


Product Details




Drive form screw head Slotted

Type of packaging packed in cardboard

Hole diameter 1.3 mm
Installed height 10 mm
Length 8.1 mm
Length of the solder pin 3.5 mm
3.5 mm
Pitch 5 mm
Height 13.5 mm
Width 30 mm
PCB design
Pin spacing 5 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Contact surface Tin Sn
Color blue

Number of positions 6
Pin layout Linear pinning


Order Key 1715283
Packing unit 100 pc
Minimum order quantity 100 pc
Sales Key AAA
GTIN 4055626405292
Weight per Piece (including packing) 5.5 GRM
Weight per Piece (excluding packing) 5.5 GRM
Customs tariff number 85369010
Country of origin DE



DNV GL

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 13.5 A
AWG/kcmil
Max. cross section 1.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 300 V
Nominal current IN 10 A 10 A 10 A 10 A
AWG/kcmil 14 mm² 18 mm² 14 mm² 18 mm²
Max. cross section 30 mm² 30 mm²
Min. cross section