Printed circuit board terminal - MKDSN 1,5/ 2 BD:1-2 1727418

PCB terminal block, Number of positions per row: 2, product range: MKDSN 1,5, pitch: 5 mm, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Product Details




Drive form screw head Slotted (L)

Rated surge voltage (III/3) 4 kV
Rated surge voltage (III/2) 4 kV
Rated voltage (II/2) 630 V
Nominal current IN 13.5 A
Rated surge voltage (II/2) 4 kV
Nominal voltage UN 250 V
Rated voltage (III/2) 400 V

Type of packaging packed in cardboard

Hole diameter 1.3 mm
Installed height 10 mm
Length 8.1 mm
Length of the solder pin 3.5 mm
3.5 mm
Pitch 5 mm
Height 13.5 mm
Width 10 mm
PCB design
Pin spacing 5 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Contact surface Tin
Color green

Number of positions 2
Type PC termination block
Pin layout Linear pinning


Order Key 1727418
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key AAA
GTIN 4017918315412
Weight per Piece (including packing) 2.0 GRM
Weight per Piece (excluding packing) 1.6 GRM
Customs tariff number 85369010



DNV GL

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 13.5 A
AWG/kcmil
Max. cross section 1.5 mm²

SEV

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 13.5 A
AWG/kcmil
Max. cross section 1.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 300 V
Nominal current IN 10 A 10 A 10 A 10 A
AWG/kcmil 14 mm² 18 mm² 14 mm² 18 mm²
Max. cross section 30 mm² 30 mm²
Min. cross section