Printed circuit board terminal - MKDS 5 HV/12-ZB-6,35 1724666

PCB terminal block, Number of positions per row: 12, product range: MKDS 5 HV, pitch: 6.35 mm, color: green, Pin layout: Zigzag pinning W


Product Details




Number of positions 12
Pin layout Zigzag pinning W

Maximum load current 41 A (with 6 mm² conductor cross section)
Rated voltage (II/2) 1000 V
Rated voltage (III/2) 1000 V
Rated surge voltage (II/2) 8 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 8 kV
Nominal voltage UN 800 V
Nominal current IN 41 A (with 6 mm² conductor cross section)

Color green
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Contact surface Tin Sn

Dimensional drawing
Height 32 mm
Installed height 27 mm
Length 15.85 mm
Hole diameter 1.3 mm
Pitch 6.35 mm
PCB design
Pin spacing 9 mm


Order Key 1724666
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 317 (CC-2009)
GTIN 4046356127639
Weight per Piece (including packing) 27.5 GRM
Weight per Piece (excluding packing) 27.5 GRM
Customs tariff number 85369010
Country of origin DE