Printed circuit board terminal - MKDS 5 HV/ 3-9,52-Z BD:W,V,U
1723638

PCB terminal block, nominal current: 32 A, rated voltage (III/2): 1000 V, nominal cross section: 4 mm2, number of potentials: 3, Number of rows: 1, Number of positions per row: 3, product range: MKDS 5 HV, pitch: 9.52 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Zigzag pinning M, Solder pin [P]: 5.2 mm, type of packaging: packed in cardboard


Product Details




Type PC terminal block can be aligned
Number of positions 3
Number of connections 3
Number of levels 1
Number of potentials 3
Pin layout Zigzag pinning M

Rated voltage (II/2) 1000 V
Rated voltage (III/2) 1000 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 8 kV
Nominal voltage UN 800 V
Nominal current IN 32 A
Nominal current IN 32 A

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Connection technology
Type PC terminal block can be aligned
Nominal cross section 4 mm²
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.2 mm² ... 6 mm²
Conductor cross section flexible 0.2 mm² ... 4 mm²
Conductor cross section AWG 24 ... 10
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 4 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 4 mm²
2 conductors with same cross section, solid 0.2 mm² ... 1.5 mm²
2 conductors with same cross section, flexible 0.2 mm² ... 1.5 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm² ... 0.75 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 2.5 mm²
Stripping length 8 mm
Torque 0.5 Nm ... 0.6 Nm

Dimensional drawing
Width 28.56 mm
Height 26.7 mm
Installed height 21.5 mm
Length of the solder pin 5.2 mm
Length 16 mm
Length of the solder pin 5.2 mm
Pin dimensions 0.9 x 0.9 mm
Hole diameter 1.3 mm
Pitch 9.52 mm

Electrical properties
Rated voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
Pollution degree 2
Air clearances and creepage distances |
Insulating material group I
Rated insulation voltage (III/3) 690 V
Rated surge voltage (III/3) 8 kV
Rated insulation voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV

Type of packaging packed in cardboard


Order Key 1723638
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356122160
Weight per Piece (including packing) 10.1 GRM
Weight per Piece (excluding packing) 10.1 GRM
Customs tariff number 85369010
Country of origin PL



EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 30 A 30 A
AWG/kcmil 30 mm² 30 mm²
Min. cross section 10 mm² 10 mm²
Max. cross section

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 690 V
Nominal current IN 32 A
AWG/kcmil
Max. cross section 6 mm²

SEV

Approval Specification Data
Nominal voltage UN 690 V
Nominal current IN 32 A
AWG/kcmil
Max. cross section 6 mm²

China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
The latching on the side enables various numbers of positions to be combined
Unrestricted 600-V-UL approval thanks to compact zig-zag pinning