Printed circuit board terminal - MKDS 10 HV/ 2-ZB-10,16 SZS 1714465

PCB terminal block, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm2, number of potentials: 2, Number of rows: 1, Number of positions per row: 2, product range: MKDS 10 HV, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, type of packaging: packed in cardboard


Product Details




Number of positions 2
Number of connections 2
Number of levels 1
Number of potentials 2

Nominal current IN 76 A

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface terminal point (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Connection technology
Type PC terminal block can be aligned
Nominal cross section 16 mm²
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.5 mm² ... 16 mm²
Conductor cross section flexible 0.5 mm² ... 16 mm²
Conductor cross section AWG 20 ... 6
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm² ... 16 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm² ... 16 mm²
2 conductors with same cross section, solid 0.5 mm² ... 6 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 6 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 4 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 6 mm²
Stripping length 10 mm
Torque 1.2 Nm ... 1.5 Nm

Dimensional drawing
Pin dimensions 1 x 0.9 mm
Pitch 10.16 mm

Connection test
Specification IEC 60998-2-2:2002-12
Result Test passed
Test for conductor damage and slackening
Specification IEC 60998-1:2002-12
Result Test passed
Pull-out test
Specification IEC 60998-2-1:2002-12
Conductor cross section/conductor type/tractive force setpoint/actual value 0.5 mm² / solid / flexible / > 20 N
10 mm² / flexible / > 90 N
16 mm² / solid / > 100 N
Torque test
Specification IEC 60998-2-1:2002-12

Electrical properties
Rated voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
Pollution degree 2
Temperature-rise test
Specification IEC 60998-1:2002-12
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 800 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 10 mm
Rated insulation voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 8 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 8 kV
minimum clearance value - non-homogenous field (II/2) 8 mm
minimum creepage distance (II/2) 10 mm

Vibration test
Specification IEC 60068-2-6:1995-03
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Glow-wire test
Specification IEC 60998-1:2002-12
Temperature 850 °C
Time of exposure 5 s
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard


Order Key 1714465
Packing unit 50 pc
Minimum order quantity 1000 pc
Note Made to Order (non-returnable)
GTIN 4055626363387
Weight per Piece (including packing) 16.7 GRM
Weight per Piece (excluding packing) 16.6 GRM
Customs tariff number 85369010
Country of origin CN



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 800 V
Nominal current IN 76 A
AWG/kcmil 16
Max. cross section 16 mm²

SEV

Approval Specification Data
Nominal voltage UN 800 V
Nominal current IN 76 A
AWG/kcmil 16
Max. cross section 16 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 60 A 60 A
AWG/kcmil 16 16
Min. cross section 20 mm² 20 mm²
Max. cross section 6 mm² 6 mm²

China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve