Printed circuit board terminal - MKDS 1/ 2-3,5 HT BK PIN1,65 1715099

PCB terminal block, nominal current: 13.5 A, rated voltage (III/2): 200 V, nominal cross section: 1.5 mm2, number of potentials: 2, Number of rows: 1, Number of positions per row: 2, product range: MKDS 1/..-HT, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: THR soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 1.65 mm, type of packaging: packed in cardboard


Product Details




Drive form screw head Slotted (L)

Electrical properties
Rated surge voltage (III/2) 2.5 kV
Pollution degree 2
Rated voltage (III/2) 200 V
Air clearances and creepage distances |
Rated insulation voltage (II/2) 200 V
Rated surge voltage (III/3) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Insulating material group IIIa
Rated surge voltage (II/2) 2.5 kV
Rated insulation voltage (III/3) 63 V
Rated insulation voltage (III/2) 200 V

Rated surge voltage (III/3) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Rated voltage (II/2) 400 V
Nominal current IN 10 A
13.5 A
Maximum load current 12 A
Rated surge voltage (II/2) 2.5 kV
Nominal voltage UN 160 V
Rated voltage (III/2) 200 V

Outer packaging type Dry bag
Type of packaging packed in cardboard

Dimensional drawing
Hole diameter 1.1 mm
Installed height 8.5 mm
Pin dimensions 0.5 x 0.9 mm
Length 7.3 mm
Length of the solder pin 1.65 mm
1.65 mm
Pitch 3.5 mm
Height 10.15 mm
Width 7.5 mm
PCB design
Pin spacing 3.5 mm

Connection technology
Type PC termination block
Nominal cross section 1.5 mm2
Conductor connection
2 conductors with same cross section, solid 0.14 mm2 ... 0.5 mm2
Torque 0.22 Nm ... 0.25 Nm
Conductor cross section AWG 26 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 0.5 mm2
Conductor cross section solid 0.14 mm2 ... 1.5 mm2
Stripping length 5 mm
Connection method Screw connection with tension sleeve
2 conductors with same cross section, flexible 0.14 mm2 ... 0.34 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 0.5 mm2
Conductor cross section flexible 0.14 mm2 ... 1.5 mm2

Material data - housing
Insulating material group IIIa
CTI according to IEC 60112 325
Housing color black (9005)
Insulating material PA
Flammability rating according to UL 94 V0
Material data - contact
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Contact material Cu alloy
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)
Surface characteristics Tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface terminal point (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)

Number of positions 2
Type PC termination block
Number of potentials 2
Number of levels 1
Number of connections 2
Pin layout Linear pinning


Order Key 1715099
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356103565
Weight per Piece (including packing) 2.3 GRM
Weight per Piece (excluding packing) 1.5 GRM
Customs tariff number 85369010
Country of origin DE



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 12 A
AWG/kcmil 1.5
Max. cross section 1.5 mm²

SEV

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 12 A
AWG/kcmil 1.5
Max. cross section 1.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 150 V
Nominal current IN 10 A 13.5 A 10 A 13.5 A
AWG/kcmil 1.5 1.5 1.5 1.5
Min. cross section 30 mm² 30 mm² 30 mm² 30 mm²
Max. cross section 16 mm² 16 mm² 16 mm² 16 mm²

China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Extremely small design for the respective conductor cross section
Designed for integration into the SMT soldering process