Printed circuit board terminal - FK-MPT 0,5/16-3,5 BD:0-F 1726208

PCB terminal block, nominal current: 4 A, rated voltage (III/2): 250 V, nominal cross section: 0.5 mm2, Number of potentials: 16, Number of rows: 1, Number of positions per row: 16, product range: FK-MPT 0,5/..-V, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Product Details





Electrical properties
Rated surge voltage (III/2) 2.5 kV
Pollution degree 2
Rated voltage (III/2) 250 V
Air clearances and creepage distances |
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (III/3) 2.5 mm
minimum clearance value - non-homogenous field (III/3) 1.5 mm
Insulating material group IIIa
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Comparative tracking index (IEC 60112:2003-01) CTI 225
minimum creepage distance (II/2) 2.5 mm
Rated surge voltage (II/2) 2.5 kV
Rated insulation voltage (III/3) 160 V
Rated insulation voltage (III/2) 250 V
Specification IEC 60664-1:2007-04
Rated insulation voltage (II/2) 250 V
Rated surge voltage (III/3) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Temperature-rise test
Specification IEC 60998-1:1990-04
Requirement temperature-rise test Increase in temperature ≤ 45 K

Rated surge voltage (III/3) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Rated voltage (II/2) 250 V
Nominal current IN 4 A
4 A
Rated surge voltage (II/2) 2.5 kV
Nominal voltage UN 160 V
Rated voltage (III/2) 250 V

Type of packaging packed in cardboard

Dimensional drawing
Hole diameter 1 mm
Installed height 9.5 mm
Pin dimensions 0.35 x 0.9 mm
Length 7 mm
Length of the solder pin 3.5 mm
3.5 mm
Pitch 3.5 mm
Height 13 mm
Width 56.5 mm
PCB design
Pin spacing 3.5 mm

Vibration test
Amplitude 0.35 mm (10 - 60.1 Hz)
Test duration per axis 2.5 h
Frequency 10 - 150 - 10 Hz
Specification IEC 60068-2-6:1995-03
Sweep speed 1 octave/min
5 g (60.1 - 150 Hz)

Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C

Test for conductor damage and slackening
Specification IEC 60999-1:1990-05
Result Test passed
Pull-out test
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm2 / solid / > 10 N
0.5 mm2 / solid / > 30 N
Specification IEC 60999-1:1990-05

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Conductor connection
Conductor cross section AWG 26 ... 20
Conductor cross section solid 0.12 mm2 ... 0.5 mm2
Stripping length 6.5 mm
Connection method Push-in spring connection

Material data – actuating element
Insulating material group I
CTI according to IEC 60112 600
Insulating material POM
Flammability rating according to UL 94 HB
Material data - housing
Insulating material group IIIa
CTI according to IEC 60112 225
Housing color green (6021)
Insulating material PBT
Flammability rating according to UL 94 V0
Material data - contact
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Contact material Steel/copper
Metal surface soldering area (middle layer) Copper (2 - 3 µm Cu)
Surface characteristics Tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface terminal point (middle layer) Copper (2 - 3 µm Cu)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)

Number of positions 16
Type PC termination block
Number of potentials 16
Number of levels 1
Number of connections 32
Pin layout Linear pinning


Order Key 1726208
Packing unit 50 pc
Sales Key AAC
GTIN 4046356128629
Weight per Piece (including packing) 6.0 GRM
Weight per Piece (excluding packing) 5.4 GRM
Customs tariff number 85369010


UL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 4 A 4 A
AWG/kcmil 28-20 28-20
Min. cross section 28 mm² 28 mm²
Max. cross section 20 mm² 20 mm²

cUL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 4 A 4 A
AWG/kcmil 28-20 28-20
Min. cross section 28 mm² 28 mm²
Max. cross section 20 mm² 20 mm²

SEV

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 4 A
AWG/kcmil 28-20
Min. cross section 0.12 mm²
Max. cross section 0.5 mm²

EAC

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 4 A
AWG/kcmil 28-20
Min. cross section 0.12 mm²
Max. cross section 0.5 mm²

cULus Recognized


Compatible Products

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Potentials can be easily looped through – ideal for BUS applications
Small component size for applications where space is at a premium
Vertical connection enables multi-row arrangement on the PCB