Printed circuit board terminal - FFKDSA1/V1-5,08-10 RD 1715987

PCB terminal block, nominal current: 15 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, Number of potentials: 10, Number of rows: 1, Number of positions per row: 10, product range: FFKDS(A)/V1, pitch: 5.08 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: red, Pin layout: Linear pinning, Solder pin [P]: 3.4 mm, type of packaging: packed in cardboard

Product Details





Electrical properties
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Rated voltage (III/2) 400 V
Air clearances and creepage distances |
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (III/3) 3.2 mm
minimum clearance value - non-homogenous field (III/3) 3 mm
Insulating material group I
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum creepage distance (II/2) 3.2 mm
Rated surge voltage (II/2) 4 kV
Rated insulation voltage (III/3) 250 V
Rated insulation voltage (III/2) 400 V
Specification IEC 60947-1:2007-06 + A1:2010-12 + A2:2014-09
Rated insulation voltage (II/2) 630 V
Rated surge voltage (III/3) 4 kV
Rated surge voltage (III/2) 4 kV
Temperature-rise test
Specification IEC 60998-1:1990-04
Requirement temperature-rise test Increase in temperature ≤ 45 K

Nominal current IN 15 A

Type of packaging packed in cardboard

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Vibration test
Amplitude 0.35 mm (10 - 60.1 Hz)
Test duration per axis 2.5 h
Frequency 10 - 150 - 10 Hz
Specification IEC 60068-2-6:1982 + AMD 2:1985
Sweep speed 1 octave/min
5 g (60.1 - 150 Hz)

Dimensional drawing
Hole diameter 1.3 mm
Installed height 13.6 mm
Pin dimensions 0.5 x 1 mm
Length 12.7 mm
Length of the solder pin 3.4 mm
3.4 mm
Pitch 5.08 mm
Height 17 mm
Width 53.3 mm
PCB design
Pin spacing 7.62 mm

Test for conductor damage and slackening
Specification IEC 60999-1:1990-05
Result Test passed
Pull-out test
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm2 / solid / > 10 N
0.2 mm2 / flexible / > 10 N
1.5 mm2 / solid / > 40 N
1.5 mm2 / flexible / > 40 N
Specification IEC 60999-1:1990-05

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Connection technology
Type PC terminal block can be aligned
Nominal cross section 1.5 mm2
Conductor connection
Conductor cross section AWG 24 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 0.75 mm2
Conductor cross section solid 0.2 mm2 ... 1.5 mm2
Stripping length 10 mm
Connection method Push-in spring connection
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 0.75 mm2
Conductor cross section flexible 0.2 mm2 ... 1.5 mm2

Material data – actuating element
Insulating material group I
CTI according to IEC 60112 600
Insulating material PA
Flammability rating according to UL 94 V0
Material data - housing
Insulating material group I
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color red (3001)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Contact material Cu alloy
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)
Surface characteristics Tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface terminal point (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)

Number of positions 10
Number of potentials 10
Number of levels 1
Number of connections 10
Pin layout Linear pinning


Order Key 1715987
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626449395
Weight per Piece (including packing) 11.0 GRM
Weight per Piece (excluding packing) 11.0 GRM
Customs tariff number 85369010


EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 24 mm² 24 mm²
Min. cross section 16 mm² 16 mm²
Max. cross section

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Operation and conductor connection from one direction enable integration into front of device
Two solder pins reduce the mechanical strain on the soldering spots
The latching on the side enables various numbers of positions to be combined
Vertical connection enables multi-row arrangement on the PCB