PCB plug - QC 1,5/ 2-ST BS:N,L 1715216

PCB connector, color: green, contact surface: Tin, Number of positions per row: 2, product range: QC 1,5/..-ST, pitch: 5 mm, type of packaging: packed in cardboard

Product Details




Nominal current IN 12 A
Rated voltage (III/2) 630 V

Type of packaging packed in cardboard

Installed height 19.6 mm
Length 36.9 mm
Pitch 5 mm
Height 19.6 mm
Width 11.4 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Insulating material group I
Flammability rating according to UL 94 V0
Contact surface Tin Sn
Color green

Number of positions 2


Order Key 1715216
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626406541
Weight per Piece (including packing) 6.1 GRM
Weight per Piece (excluding packing) 5.5 GRM
Customs tariff number 85366990



EAC