PCB plug - PC 16/ 4-ST-10,16 BUGY CP3,4NZ 1726114

PCB connector, nominal cross section: 16 mm2, color: blue grey, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Silver, type of contact: Female connector, Number of potentials: 4, Number of rows: 1, Number of positions per row: 4, number of connections: 4, product range: PC 16/..-ST, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, Stecksystem: POWER COMBICON 16, Locking: without, type of packaging: packed in cardboard

Product Details




Drive form screw head Slotted (L)

Thermal test | Test group C
Specification IEC 60512-5-1:2002-02
Tested number of positions 9
Electrical properties
Rated voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
Contact resistance 0.22 mΩ
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 1000 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 12.5 mm
Rated insulation voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 8 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5.5 mm

Nominal voltage UN 1000 V
Nominal current IN 76 A
Contact resistance 0.24 mΩ
Insulation resistance > 17 TΩ, (IEC 60512-3-1:2002-02)
Contact resistance 0.4 mΩ
Insulation resistance > 279 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance 0.4 mΩ
Insulation resistance > 29 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance 0.3 mΩ
Insulation resistance > 16 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance 0.3 mΩ
Insulation resistance > 5 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance 0.24 mΩ
Insulation resistance > 17 TΩ, (IEC 60512-3-1:2002-02)
Nominal current IN 76 A

Type of packaging packed in cardboard

Dimensional drawing
Width 40.48 mm
Height 27.8 mm
Installed height 27.8 mm
Length 41.5 mm
Pitch 10.16 mm

Durability test
Specification IEC 60512-9-1:2010-03
Impulse withstand voltage at sea level 9.8 kV
Contact resistance R1 0.22 mΩ
Contact resistance R2 0.24 mΩ
Insertion/withdrawal cycles 50
Insulation resistance, neighboring positions >10 TΩ
Climatic test
Specification ISO 6988:1985-02
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Thermal stress 100 °C/168 h
Power-frequency withstand voltage 4.26 kV
Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2.5 h

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Contact holder in insert
Specification IEC 60512-15-1:2008-05
Result Test passed
Test force per pos. 20 N
Torque test
Specification IEC 60999-1:1999-11
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Insertion and withdrawal forces
Result Test passed
No. of cycles 50
Insertion strength per pos. approx. 17 N
Withdraw strength per pos. approx. 17 N
Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.75 mm2 / solid / > 30 N
Conductor cross section/conductor type/tractive force setpoint/actual value 0.75 mm2 / flexible / > 30 N
Conductor cross section/conductor type/tractive force setpoint/actual value 16 mm2 / solid / > 100 N
Conductor cross section/conductor type/tractive force setpoint/actual value 16 mm2 / flexible / > 100 N
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Connection technology
Type Standard
Plug-in system POWER COMBICON 16
Nominal cross section 16 mm2
Type of contact Female connector
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.75 mm2 ... 16 mm2
Conductor cross section flexible 0.75 mm2 ... 16 mm2
Conductor cross section AWG 18 ... 6
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm2 ... 16 mm2 (Only in connection with CRIMPFOX 16 S)
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm2 ... 10 mm2 (Only in connection with CRIMPFOX 16 S)
2 conductors with same cross section, solid 0.75 mm2 ... 6 mm2
2 conductors with same cross section, flexible 0.75 mm2 ... 6 mm2
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm2 ... 4 mm2
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 6 mm2
Cylindrical gauge a x b / diameter - / 5.4 mm
Stripping length 12 mm
Torque 1.7 Nm ... 1.8 Nm
Interlock
Locking type without
Mounting flange without

Material data - housing
Housing color blue grey (7031)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Selective coating
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface terminal point (middle layer) Nickel flash (Ni flash)
Metal surface contact area (top layer) Silver (2 - 4 µm Ag)
Metal surface contact area (middle layer) Nickel flash (Ni flash),

Number of positions 4
Number of connections 4
Number of levels 1
Plug-in system POWER COMBICON 16
Mounting flange without
Number of potentials 4


Order Key 1726114
Packing unit 25 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356130301
Weight per Piece (including packing) 37.8 GRM
Weight per Piece (excluding packing) 35.9 GRM
Customs tariff number 85366990



SEV

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 76 A
AWG/kcmil 16
Max. cross section 16 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 55 A 55 A
AWG/kcmil 16 16
Min. cross section 20 mm² 20 mm²
Max. cross section 6 mm² 6 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 76 A
AWG/kcmil 16
Max. cross section 16 mm²

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve