PCB plug - PC 16/ 2-STF-10,16 RD
1715923

PCB connector, nominal cross section: 16 mm2, color: red, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Silver, type of contact: Female connector, number of potentials: 2, Number of rows: 1, Number of positions per row: 2, number of connections: 2, product range: PC 16/..-STF, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, Locking clip: - without locking clip, plug-in system: POWER COMBICON 16, Locking: Screw locking, mounting: Screw flange, type of packaging: packed in cardboard


Product Details




Number of positions 2
Number of connections 2
Number of levels 1
Connector system POWER COMBICON 16
Number of potentials 2

Nominal current IN 76 A

Connection technology
Type Standard
Connector system POWER COMBICON 16
Nominal cross section 16 mm²
Type of contact Female connector
Interlock
Locking type Screw locking
Mounting flange Screw flange
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.75 mm² ... 16 mm²
Conductor cross section flexible 0.75 mm² ... 16 mm²
Conductor cross section AWG 18 ... 6
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm² ... 16 mm² (Only in connection with CRIMPFOX 16 S)
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm² ... 10 mm² (Only in connection with CRIMPFOX 16 S)
2 conductors with same cross section, solid 0.75 mm² ... 6 mm²
2 conductors with same cross section, flexible 0.75 mm² ... 6 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 4 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 6 mm²
Cylindrical gauge a x b / diameter - / 5.4 mm
Stripping length 12 mm
Torque 1.7 Nm ... 1.8 Nm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Selective coating
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface terminal point (middle layer) Nickel flash (Ni flash)
Metal surface contact area (top layer) Silver (2 - 4 µm Ag)
Metal surface contact area (middle layer) Nickel flash (Ni flash)
Material data - housing
Housing color red (3001)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Dimensional drawing
Width 38.08 mm
Height 27.8 mm
Length 41.5 mm
Pitch 10.16 mm

Drive form screw head Slotted

Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.75 mm² / solid / > 30 N
0.75 mm² / flexible / > 30 N
16 mm² / solid / > 100 N
16 mm² / flexible / > 100 N
Insertion and withdrawal forces
Result Test passed
No. of cycles 25
Insertion strength per pos. approx. 12 N
Withdraw strength per pos. approx. 8 N
Torque test
Specification IEC 60999-1:1999-11
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Durability test
Specification IEC 60512-9-1:2010-03
Impulse withstand voltage at sea level 9.8 kV
Contact resistance R1 0.3 mΩ
Contact resistance R2 0.3 mΩ
Insertion/withdrawal cycles 25
Insulation resistance, neighboring positions > 5 MΩ
Climatic test
Specification ISO 6988:1985-02
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Thermal stress 100 °C/168 h
Power-frequency withstand voltage 4.26 kV
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Semi-sinusoidal
Acceleration 30g
Shock duration 18 ms
Test directions X-, Y- and Z-axis (pos. and neg.)
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Electrical properties
Rated voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
Contact resistance 0.3 mΩ
Pollution degree 2
Thermal test | Test group C
Specification IEC 60512-5-1:2002-02
Tested number of positions 9
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 1000 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 12.5 mm
Rated insulation voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 8 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5.5 mm

Type of packaging packed in cardboard


Order Key 1715923
Packing unit 25 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
GTIN 4055626463483
Weight per Piece (including packing) 23.1 GRM
Weight per Piece (excluding packing) 22.3 GRM
Customs tariff number 85366990
Country of origin PL



SEV

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 76 A
AWG/kcmil 16
Max. cross section 16 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 55 A 55 A
AWG/kcmil 16 16
Min. cross section 20 mm² 20 mm²
Max. cross section 6 mm² 6 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 76 A
AWG/kcmil 16
Max. cross section 16 mm²

China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Screwable flange for superior mechanical stability
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve