PCB plug - MSTB 2,5/18-ST AU 1717013

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Gold, type of contact: Female connector, number of potentials: 18, Number of rows: 1, Number of positions per row: 18, number of connections: 18, product range: MSTB 2,5/..-ST, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, Locking clip: - Locking clip, plug-in system: CLASSIC COMBICON, Locking: without, mounting: without, type of packaging: packed in cardboard


Product Details




Number of positions 18
Number of connections 18
Number of levels 1
Connector system CLASSIC COMBICON
Mounting flange without
Number of potentials 18

Rated voltage (II/2) 630 V
Rated voltage (III/2) 320 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 250 V
Nominal current IN 12 A
Nominal current IN 12 A

Connection technology
Connector system CLASSIC COMBICON
Nominal cross section 2.5 mm²
Type of contact Female connector
Interlock
Locking type without
Mounting flange without
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.2 mm² ... 2.5 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 2.5 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 2.5 mm²
2 conductors with same cross section, solid 0.2 mm² ... 1 mm²
2 conductors with same cross section, flexible 0.2 mm² ... 1.5 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm² ... 1 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 1.5 mm²
Cylindrical gauge a x b / diameter 2.8 mm x 2.0 mm / 2.4 mm
Stripping length 7 mm
Torque 0.5 Nm ... 0.6 Nm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics partially gold-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface terminal point (middle layer) Nickel (2 - 4 µm Ni)
Metal surface contact area (top layer) Gold (0.8 - 1.4 µm Au)
Metal surface contact area (middle layer) Nickel (2 - 4 µm Ni)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Dimensional drawing
Width 90 mm
Height 15 mm
Installed height 15 mm
Length 18.2 mm
Pitch 5 mm

Drive form screw head Slotted (L)

Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm² / solid / > 10 N
0.2 mm² / flexible / > 10 N
2.5 mm² / solid / > 50 N
2.5 mm² / flexible / > 50 N
Insertion and withdrawal forces
Result Test passed
No. of cycles 100
Insertion strength per pos. approx. 8 N
Withdraw strength per pos. approx. 6 N
Torque test
Specification IEC 60999-1:1999-11
Contact holder in insert
Specification IEC 60512-15-1:2008-05
Result Test passed
Test force per pos. 20 N
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 500 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 59.9 Hz)
Sweep speed 5g (59.9 - 500 Hz)
Test duration per axis 2 h
Durability test
Specification IEC 60512-9-1:2010-03
Impulse withstand voltage at sea level 4.8 kV
Contact resistance R1 2.1 mΩ
Contact resistance R2 2.1 mΩ
Insertion/withdrawal cycles 100
Insulation resistance, neighboring positions > 5 MΩ
Climatic test
Specification ISO 6988:1985-02
Corrosive stress 1.0 dm3 SO2 on 300 dm3/40 °C/1 cycle
Thermal stress 100 °C/168 h
Power-frequency withstand voltage 2.21 kV
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Electrical properties
Rated voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
Contact resistance 2.1 mΩ
Pollution degree 2
Thermal test | Test group C
Specification IEC 60512-5-1:2002-02
Tested number of positions 24
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 3.2 mm
Rated insulation voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 1.6 mm
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3.2 mm

Type of packaging packed in cardboard


Order Key 1717013
Packing unit 50 pc
Minimum order quantity 1000 pc
Note Made to Order (non-returnable)
GTIN 4046356137546
Weight per Piece (including packing) 31.4 GRM
Weight per Piece (excluding packing) 29.5 GRM
Customs tariff number 85366990
Country of origin DE



VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A
AWG/kcmil 0.2-2.5
Min. cross section 0.2 mm²
Max. cross section 2.5 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A
AWG/kcmil 0.2-2.5
Min. cross section 0.2 mm²
Max. cross section 2.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 15 A 10 A
AWG/kcmil 0.2-2.5 0.2-2.5
Min. cross section 30 mm² 30 mm²
Max. cross section 12 mm² 12 mm²

Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors