PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, number of potentials: 3, Number of rows: 1, Number of positions per row: 3, number of connections: 3, product range: MSTB 2,5/..-ST, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, Locking clip: - Locking clip, plug-in system: CLASSIC COMBICON, Locking: without, mounting: without, type of packaging: packed in cardboard
Drive form screw head | Slotted (L) |
Thermal test | Test group C | |
Tested number of positions | 24 |
Specification | IEC 60512-5-1:2002-02 |
Electrical properties | |
Rated surge voltage (III/2) | 4 kV |
Pollution degree | 2 |
Contact resistance | 1.4 mΩ |
Rated voltage (III/2) | 320 V |
Air clearances and creepage distances | | |
minimum clearance value - non-homogenous field (II/2) | 3 mm |
minimum creepage distance (III/3) | 3.2 mm |
minimum clearance value - non-homogenous field (III/3) | 3 mm |
Insulating material group | I |
minimum clearance value - non-homogenous field (III/2) | 3 mm |
minimum creepage distance (III/2) | 3 mm |
Comparative tracking index (IEC 60112:2003-01) | CTI 600 |
minimum creepage distance (II/2) | 3.2 mm |
Rated surge voltage (II/2) | 4 kV |
Rated insulation voltage (III/3) | 250 V |
Rated insulation voltage (III/2) | 320 V |
Specification | IEC 60664-1:2007-04 |
Rated insulation voltage (II/2) | 630 V |
Rated surge voltage (III/3) | 4 kV |
Rated surge voltage (III/2) | 4 kV |
Nominal current IN | 12 A |
12 A | |
Nominal voltage UN | 250 V |
Type of packaging | packed in cardboard |
Durability test | |
Contact resistance R2 | 1.5 mΩ |
Contact resistance R1 | 1.4 mΩ |
Impulse withstand voltage at sea level | 4.8 kV |
Specification | IEC 60512-9-1:2010-03 |
Insulation resistance, neighboring positions | > 5 MΩ |
Insertion/withdrawal cycles | 25 |
Climatic test | |
Thermal stress | 100 °C/168 h |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Power-frequency withstand voltage | 2.21 kV |
Specification | ISO 6988:1985-02 |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Vibration test | |
Amplitude | 0.35 mm (10 - 60.1 Hz) |
Test duration per axis | 2.5 h |
Frequency | 10 - 150 - 10 Hz |
Specification | IEC 60068-2-6:2007-12 |
Sweep speed | 1 octave/min |
5 g (60.1 - 150 Hz) |
Dimensional drawing |
|
Installed height | 15 mm |
Length | 18.2 mm |
Pitch | 5 mm |
Height | 15 mm |
Width | 15 mm |
Contact holder in insert | |
Test force per pos. | 36 N |
Specification | IEC 60512-15-1:2008-05 |
Result | Test passed |
Torque test | |
Specification | IEC 60999-1:1999-11 |
Polarization and coding | |
Specification | IEC 60512-13-5:2006-02 |
Result | Test passed |
Insertion and withdrawal forces | |
No. of cycles | 25 |
Withdraw strength per pos. approx. | 6 N |
Insertion strength per pos. approx. | 8 N |
Result | Test passed |
Test for conductor damage and slackening | |
Specification | IEC 60999-1:1999-11 |
Result | Test passed |
Pull-out test | |
Conductor cross section/conductor type/tractive force setpoint/actual value | 0.2 mm2 / solid / > 10 N |
0.2 mm2 / flexible / > 10 N | |
2.5 mm2 / solid / > 50 N | |
2.5 mm2 / flexible / > 50 N | |
Specification | IEC 60999-1:1999-11 |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Resistance of inscriptions | |
Specification | IEC 60068-2-70:1995-12 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Connection technology | |
Type | Standard |
Type of contact | Female connector |
Nominal cross section | 2.5 mm2 |
Connector system | CLASSIC COMBICON |
Conductor connection | |
2 conductors with same cross section, solid | 0.2 mm2 ... 1 mm2 |
Torque | 0.5 Nm ... 0.6 Nm |
Conductor cross section AWG | 24 ... 12 |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm2 ... 2.5 mm2 |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm2 ... 1 mm2 |
Conductor cross section solid | 0.2 mm2 ... 2.5 mm2 |
Stripping length | 7 mm |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm2 ... 1.5 mm2 |
Connection method | Screw connection with tension sleeve |
2 conductors with same cross section, flexible | 0.2 mm2 ... 1.5 mm2 |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm2 ... 2.5 mm2 |
Conductor cross section flexible | 0.2 mm2 ... 2.5 mm2 |
Cylindrical gauge a x b / diameter | 2.8 mm x 2.4 mm / 2.5 mm |
Interlock | |
Mounting flange | without |
Locking type | without |
Material data - housing | |
Insulating material group | I |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
CTI according to IEC 60112 | 600 |
Housing color | green (6021) |
Insulating material | PA |
Flammability rating according to UL 94 | V0 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Material data - contact | |
Metal surface terminal point (top layer) | Tin (5 - 7 µm Sn) |
Contact material | Cu alloy |
Surface characteristics | hot-dip tin-plated |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Metal surface contact area (top layer) | Tin (5 - 7 µm Sn) |
Number of positions | 3 |
Number of potentials | 3 |
Number of levels | 1 |
Number of connections | 3 |
Connector system | CLASSIC COMBICON |
Mounting flange | without |
Order Key | 1714689 |
Packing unit | 50 pc |
Minimum order quantity | 1000 pc |
Note | Made to Order (non-returnable) |
GTIN | 4046356098694 |
Weight per Piece (including packing) | 5.3 GRM |
Weight per Piece (excluding packing) | 4.9 GRM |
Customs tariff number | 85366990 |
Country of origin | DE |