PCB plug - FK-MPT 0,5/ 2-ST-3,5BD04,03QSO 1715014

PCB connector, nominal cross section: 0.5 mm2, color: green, nominal current: 4 A, rated voltage (III/2): 250 V, contact surface: Tin, type of contact: Female connector, number of potentials: 2, Number of rows: 1, Number of positions per row: 2, number of connections: 4, product range: FK-MPT 0,5/..-ST, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, pin layout: Linear pinning, plug-in system: COMBICON COMPACT PST 1, Locking: without, mounting: without, type of packaging: packed in cardboard


Product Details




Number of positions 2
Number of connections 4
Number of levels 1
Connector system COMBICON COMPACT PST 1
Number of potentials 2
Pin layout Linear pinning

Rated voltage (III/2) 250 V
Nominal current IN 4 A
Nominal current IN 4 A

Interlock
Locking type without
Mounting flange without
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.12 mm² ... 0.5 mm²
Conductor cross section AWG 26 ... 20
Stripping length 6.5 mm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface terminal point (middle layer) Nickel (2 - 3 µm Ni)
Metal surface contact area (top layer) Tin (5 - 7 µm Sn)
Metal surface contact area (middle layer) Nickel (2 - 3 µm Ni)
Material data - housing
Housing color green (6021)
Insulating material PBT
Insulating material group IIIa
CTI according to IEC 60112 225
Flammability rating according to UL 94 V0

Dimensional drawing
Width 7.5 mm
Height 8.5 mm
Installed height 8.5 mm
Length 9.5 mm
Pitch 3.5 mm

Electrical properties
Rated voltage (III/2) 250 V
Rated surge voltage (III/2) 2.5 kV
Pollution degree 2
Air clearances and creepage distances |
Insulating material group IIIa
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
Rated insulation voltage (III/2) 250 V
Rated surge voltage (III/2) 2.5 kV
Rated insulation voltage (II/2) 250 V
Rated surge voltage (II/2) 2.5 kV

Type of packaging packed in cardboard


Order Key 1715014
Packing unit 50 pc
Sales Key AAC
GTIN 4055626385501
Weight per Piece (including packing) 0.9 GRM
Weight per Piece (excluding packing) 0.5 GRM
Customs tariff number 85366990
Country of origin IN



SEV

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 4 A
AWG/kcmil 0.12-.5
Min. cross section 0.12 mm²
Max. cross section 0.5 mm²

EAC

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 4 A
AWG/kcmil 0.12-.5
Min. cross section 0.12 mm²
Max. cross section 0.5 mm²

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Potentials can be easily looped through – ideal for BUS applications
Small component size for applications where space is at a premium