PCB plug - FK-MCP 1,5/ 5-ST-3,5 7035BD6SO 1714411

PCB connector, nominal cross section: 1.5 mm2, color: light gray, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Female connector, number of potentials: 5, Number of rows: 1, Number of positions per row: 5, number of connections: 5, product range: FK-MCP 1,5/..-ST, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, plug-in system: MINI COMBICON, Locking: without, mounting: without, type of packaging: packed in cardboard


Product Details




Number of positions 5
Number of connections 5
Number of levels 1
Connector system MINI COMBICON
Number of potentials 5

Rated voltage (III/2) 160 V
Nominal current IN 8 A
Nominal current IN 8 A

Connection technology
Type Standard
Connector system MINI COMBICON
Nominal cross section 1.5 mm²
Type of contact Female connector
Interlock
Locking type without
Mounting flange without
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.14 mm² ... 1.5 mm²
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section AWG 26 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 1.5 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 0.5 mm²
Cylindrical gauge a x b / diameter 2.4 mm x 1.5 mm / -
Stripping length 9 mm
Specifications for ferrules without insulating collar
recommended crimping tool 1212034 CRIMPFOX 6
ferrules without insulating collar, according to DIN 46228‑1 Cross section: 0.25 mm²; Length: 7 mm
Specifications for ferrules with insulating collar
recommended crimping tool 1212034 CRIMPFOX 6
ferrules with insulating collar, according to DIN 46228‑4 Cross section: 0.14 mm²; Length: 8 mm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)
Material data - housing
Housing color light gray (7035)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data – actuating element
Insulating material POM
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 HB

Dimensional drawing
Width 18.4 mm
Height 12.4 mm
Installed height 12.4 mm
Length 21 mm
Pitch 3.5 mm

Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Repeated connection and disconnection
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm² / solid / > 10 N
0.14 mm² / flexible / > 10 N
1.5 mm² / solid / > 40 N
1.5 mm² / flexible / > 40 N
Insertion and withdrawal forces
Result Test passed
No. of cycles 25
Insertion strength per pos. approx. 7 N
Withdraw strength per pos. approx. 5 N
Contact holder in insert
Specification IEC 60512-15-1:2008-05
Result Test passed
Test force per pos. 26 N
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Durability test
Specification IEC 60512-5:1992-08
Impulse withstand voltage at sea level 2.95 kV
Contact resistance R1 2 mΩ
Contact resistance R2 2.2 mΩ
Insertion/withdrawal cycles 25
Climatic test
Specification ISO 6988:1985-02
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Thermal stress 100 °C/168 h
Power-frequency withstand voltage 1.39 kV
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Electrical properties
Rated voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
Contact resistance 2 mΩ
Pollution degree 2
Thermal test | Test group C
Specification IEC 60512-5-1:2002-02
Tested number of positions 20
Temperature cycles
Specification IEC 60999-1:1999-11
Result Test passed
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
minimum clearance value - non-homogenous field (III/3) 1.5 mm
minimum creepage distance (III/3) 2 mm
Rated insulation voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.5 mm
Rated insulation voltage (II/2) 320 V
Rated surge voltage (II/2) 2.5 kV
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (II/2) 1.6 mm

Type of packaging packed in cardboard


Order Key 1714411
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626355788
Weight per Piece (including packing) 4.6 GRM
Weight per Piece (excluding packing) 4.6 GRM
Customs tariff number 85366990
Country of origin DE



VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A
AWG/kcmil 0.2-1.5
Min. cross section 0.2 mm²
Max. cross section 1.5 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A
AWG/kcmil 0.2-1.5
Min. cross section 0.2 mm²
Max. cross section 1.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B
Nominal voltage UN 300 V
Nominal current IN 8 A
AWG/kcmil 0.2-1.5
Min. cross section 28 mm²
Max. cross section 16 mm²

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Operation and conductor connection from one direction enable integration into front of device
Quick and convenient testing using integrated test option