PCB header - PC 5/ 3-GF-7,62 GY 1713879

PCB header, color: gray, contact surface: Tin, Number of positions per row: 3, product range: PC 5/..-GF, pitch: 7.62 mm, pin layout: Linear three-way pinning, solder pin [P]: 5 mm, type of packaging: packed in cardboard


Product Details




Number of positions 3
Pin layout Linear three-way pinning

Rated voltage (III/2) 630 V
Nominal current IN 41 A

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Contact surface Tin Sn

Installed height 14.29 mm
Length of the solder pin 5 mm
Length 29.25 mm
Length of the solder pin 5 mm
Hole diameter 1.3 mm
Pitch 7.62 mm
PCB design
Pin spacing 7.62 mm

Type of packaging packed in cardboard


Order Key 1713879
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626327839
Weight per Piece (including packing) 11.2 GRM
Weight per Piece (excluding packing) 11.2 GRM
Customs tariff number 85366930
Country of origin DE



EAC

cULus Recognized

Approval Specification Data
Usegroup B C D F
Nominal voltage UN 300 V 150 V 300 V 600 V
Nominal current IN 41 A 41 A 10 A 41 A

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values