PCB header - MSTBAW 2,5/ 3-G-5,08 1735413

PCB header, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 3, Number of rows: 1, Number of positions per row: 3, number of connections: 3, product range: MSTBAW 2,5/..-G, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.2 mm, plug-in system: CLASSIC COMBICON, Locking: without, type of packaging: packed in cardboard


Product Details





Electrical properties
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Rated voltage (III/2) 320 V
Air clearances and creepage distances |
Rated insulation voltage (II/2) 400 V
Rated surge voltage (III/3) 4 kV
Rated surge voltage (III/2) 4 kV
Insulating material group IIIa
Rated surge voltage (II/2) 4 kV
Rated insulation voltage (III/3) 250 V
Rated insulation voltage (III/2) 320 V

Rated surge voltage (III/3) 4 kV
Rated surge voltage (III/2) 4 kV
Rated voltage (II/2) 400 V
Nominal current IN 12 A
12 A
Rated surge voltage (II/2) 4 kV
Nominal voltage UN 250 V
Rated voltage (III/2) 320 V

Type of packaging packed in cardboard

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C

Dimensional drawing
Hole diameter 1.4 mm
Installed height 12.42 mm
Pin dimensions 1 x 1 mm
Length 12 mm
Length of the solder pin 3.2 mm
3.2 mm
Pitch 5.08 mm
Height 15.62 mm
Width 17.24 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Material data - housing
Insulating material group IIIa
CTI according to IEC 60112 225
Housing color green (6021)
Insulating material PBT
Flammability rating according to UL 94 V0
Material data - contact
Contact material Cu alloy
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Tin (5 - 7 µm Sn)
Metal surface contact area (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)

Plug-in system CLASSIC COMBICON
Number of positions 3
Number of potentials 3
Number of levels 1
Number of connections 3
Pin layout Linear pinning
Mounting flange without


Order Key 1735413
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key AAA
GTIN 4017918027148
Weight per Piece (including packing) 2.0 GRM
Weight per Piece (excluding packing) 1.3 GRM
Customs tariff number 85366930
Country of origin DE



VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 12 A

EAC


Your advantages

Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Well-known mounting principle allows worldwide use
Stand-offs enable the PCB to be cleaned or sealed
Closed contour for optimum stability of the plug-in connection