PCB header - MSTBA 2,5/ 6-GU AU
1736476

PCB header, nominal cross section: 2.5 mm2, color: green, contact surface: Gold, type of contact: Male connector, Number of rows: 1, Number of positions per row: 6, product range: MSTBA 2,5/..-GU, pitch: 5 mm, mounting: Wave soldering, plug-in system: CLASSIC COMBICON, Pin connector pattern alignment: reversed, Locking: without, mounting: without, type of packaging: packed in cardboard


Product Details




Number of positions 6
Number of levels 1
Connector system CLASSIC COMBICON

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics partially gold-plated
Metal surface contact area (top layer) Gold (0.8 - 1.4 µm Au)
Metal surface contact area (middle layer) Nickel (1 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (3 - 5 µm Sn)
Metal surface soldering area (middle layer) Nickel (1 - 3 µm Ni)
Material data - housing
Housing color green (6021)
Insulating material PBT
Insulating material group IIIa
CTI according to IEC 60112 225
Flammability rating according to UL 94 V0

Dimensional drawing
Pitch 5 mm

Electrical properties
Pollution degree 2

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard


Order Key 1736476
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356183208
Weight per Piece (including packing) 2.5 GRM
Weight per Piece (excluding packing) 2.5 GRM
Customs tariff number 85366930
Country of origin DE



China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Well-known mounting principle allows worldwide use
Closed contour for optimum stability of the plug-in connection