PCB header - MC 1,5/ 5-G-3,5 BU PA1,2,4,5 1714406

PCB header, nominal cross section: 1.5 mm2, color: blue, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Male connector, number of potentials: 5, Number of rows: 1, Number of positions per row: 5, number of connections: 5, product range: MC 1,5/..-G, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, plug-in system: MINI COMBICON, Pin connector pattern alignment: Standard, Locking: without, mounting: without, type of packaging: packed in cardboard


Product Details




Number of positions 5
Number of connections 5
Number of levels 1
Connector system MINI COMBICON
Number of potentials 5
Pin layout Linear pinning

Rated voltage (III/2) 160 V
Nominal current IN 8 A
Nominal current IN 8 A

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface contact area (top layer) Tin (3 - 5 µm Sn)
Metal surface contact area (middle layer) Nickel (1.3 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (3 - 5 µm Sn)
Metal surface soldering area (middle layer) Nickel (1.3 - 3 µm Ni)
Material data - housing
Housing color blue (5015)
Insulating material PBT
Insulating material group IIIa
CTI according to IEC 60112 225
Flammability rating according to UL 94 V0

Dimensional drawing
Width 18.9 mm
Height 10.65 mm
Installed height 7.25 mm
Length of the solder pin 3.4 mm
Length 9.2 mm
Length of the solder pin 3.4 mm
Pin dimensions 0.8 x 0.8 mm
Hole diameter 1.2 mm
Pitch 3.5 mm

Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm² / solid / > 10 N
0.14 mm² / flexible / > 10 N
1.5 mm² / solid / > 40 N
1.5 mm² / flexible / > 40 N
Insertion and withdrawal forces
Result Test passed
No. of cycles 25
Insertion strength per pos. approx. 6 N
Withdraw strength per pos. approx. 4 N
Torque test
Specification IEC 60999-1:1999-11
Contact holder in insert
Specification IEC 60512-15-1:2008-05
Result Test passed
Test force per pos. 24.5 N
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Electrical properties
Rated voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
Contact resistance 1.3 mΩ
Pollution degree 2
Thermal test | Test group C
Specification IEC 60512-5-1:2002-02
Tested number of positions 20
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group IIIa
Comparative tracking index (IEC 60112:2003-01) CTI 225
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
minimum clearance value - non-homogenous field (III/3) 1.5 mm
minimum creepage distance (III/3) 2.5 mm
Rated insulation voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.6 mm
Rated insulation voltage (II/2) 250 V
Rated surge voltage (II/2) 2.5 kV
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (II/2) 2.5 mm

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Durability test
Specification IEC 60512-9-1:2010-03
Impulse withstand voltage at sea level 2.95 kV
Contact resistance R1 1.3 mΩ
Contact resistance R2 1.4 mΩ
Insertion/withdrawal cycles 25
Insulation resistance, neighboring positions > 5 MΩ
Climatic test
Specification ISO 6988:1985-02
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Thermal stress 100 °C/168 h
Power-frequency withstand voltage 1.39 kV
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard


Order Key 1714406
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626355474
Weight per Piece (including packing) 1.2 GRM
Weight per Piece (excluding packing) 1.2 GRM
Customs tariff number 85366930
Country of origin DE



VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 8 A 8 A

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Well-known mounting principle allows worldwide use
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies