Mounting rail adapter - FL RA SF8 2832519

Rail adapter for vertical installation

Product Details




Width 37 mm
Height 144 mm
Depth 14 mm

Material Steel, chrome-plated

Mounting type DIN rail: 35 mm


Order Key 2832519
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNN
Catalog Page Page 111 (AX-2011)
GTIN 4046356044042
Weight per Piece (including packing) 55.3 GRM
Weight per Piece (excluding packing) 54.9 GRM
Customs tariff number 73269098