Mounting plate - AE MP SH 1000X1000 0161998

Mounting plate, length: 2 mm, width: 944 mm, height: 944 mm, color: silver


Product Details




Color silver
Material Steel
Coating galvanized, yellow passivated

Width 944 mm
Height 944 mm
Length 2 mm
Drill hole distance, horizontal 930 mm
Drill hole distance, vertical 930 mm
Hole diameter 8.5 mm
Material thickness of mounting plate 2 mm


Order Key 0161998
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BH9
Catalog Page Page 495 (C-5-2015)
GTIN 4055626158440
Weight per Piece (including packing) 10.0 GRM
Weight per Piece (excluding packing) 10.0 GRM
Customs tariff number 94039010



China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values