Module carrier frame - HC-M-B16-MF-H 1417405

Module carrier frame, size: B16, type : for the sleeve side (A, B, C, ...), 4 mm2 ... 6 mm2, application: Module carrier frame


Product Details




Insertion/withdrawal cycles ≥ 500

Ambient conditions
Ambient temperature (operation) -40 °C ... 125 °C

Dimensional drawing
Length 84.5 mm
Height 36.2 mm
Width 34.5 mm

Contact carrier material Die-cast zinc alloy
Color silver

Assembly instructions HC-MHR-PE16 ( 1636981) for PE connection extension to 16 mm2.
Use wire end protection for PE wires (PE connection screws without wire protection) for housings without lateral connectors, max. thread length of the screw connection 12 mm

Conductor connection
Torque 0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing)
Conductor cross section 4 mm2 ... 6 mm2 (for PE conductor - power side)
1 mm2 ... 2.5 mm2 (for PE conductor – control side)
Connection cross section AWG 12 ... 10 (for PE conductor - power side)
18 ... 14 (for PE conductor – control side)

Series HC-M-B
HC-M-02
HC-M-03
HC-M-03/04
HC-M-04
HC-M-05
HC-M-06
HC-M-08
HC-M-08-GBIT
HC-M-12
HC-M-17
HC-M-20
HC-M-25
HC-M-DSUB
HC-M-EMV
HC-M-HV
HC-M-HS
HC-M-00
Type B16
B32
for the sleeve side (A, B, C, ...)
Number of module slots 4
Application Module carrier frame


Order Key 1417405
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF7
Catalog Page Page 594 (C-2-2019)
GTIN 4055626112800
Weight per Piece (including packing) 79.4 GRM
Weight per Piece (excluding packing) 79.4 GRM
Customs tariff number 85389099
Country of origin CN



CSA

UL Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”