Media converter - OPTOSUB-PLUS-K/OUT 2799610

INTERBUS/fiber optic adapter, for converting the remote OUT interface to polymer/PCF fiber, connection system: F-SMA


Product Details




Housing material ABS, metal-plated

Width 16.3 mm
Height 57 mm
Depth 31.3 mm

FO cable
Fiber types 200/230 µm
980/1000 µm
PCF fiber
Polymer fiber

EAC
Identification EAC

Signal INTERBUS
Transmission channels 2 (1/1), RxD, TxD, full duplex
Data: optical FO
Transmission power 354.81 µW (-4.5 dBm at 980/1000 µm)
11.22 µW (-19.5 dBm at 200/230 µm)
Transmission length incl. 3 dB system reserve 50 m (With F-P 980/1000 230 dB/km with quick mounting connector)
300 m (with F-S 200/230 10 dB/km)
100 m (F-S 200/230 10 dB/km, OPTOSUB/FO bus terminal module)
Connection method F-SMA
Wavelength 660 nm
Minimum receiver sensitivity -26 dBm
Transmission medium Polymer fiber
PCF fiber
Data: RS-485 interface INTERBUS in acc. with DIN 50254
Serial transmission speed 500 kbps
Connection method D-SUB 9 plug
Transmission medium Copper

Supply
Nominal supply voltage none, supply from data channel
Typical current consumption typ. 30 mA

Ambient conditions
Ambient temperature (operation) 0 °C ... 55 °C


Order Key 2799610
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNC
Catalog Page Page 381 (IF-2005)
GTIN 4017918129705
Weight per Piece (including packing) 43.6 GRM
Weight per Piece (excluding packing) 30.7 GRM
Customs tariff number 85176200
Country of origin DE



China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values