I/O component - IB ST 24 AO 4/SF 2754312

INTERBUS-ST analog output module, D/A resolution 13 bit, 4 outputs, 0 - 20 mA, 0 - 10 V, consisting of: Terminal part with screw connection and module electronics


Product Details




Dimensional drawing
Width 118 mm
Height 117 mm
Length 116 mm

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Color green

ST local bus
Connection method ST local bus connector
Transmission speed 500 kbps

Type modular
INTERBUS Smart Terminal
No. of channels 4

No. of channels 4
Maximum power dissipation for nominal condition 2.4 W
Test section Bus/Outputs 500 V AC 50 Hz 1 min.
Supply voltage/Outputs 500 V AC 50 Hz 1 min.
Supply voltage/Ground conductor 500 V AC 50 Hz 1 min.
I/O voltage/Ground conductor 500 V AC 50 Hz 1 min.
Supply
Communications power UL 9 V DC (from the ST local bus)
I/O voltage 24 V DC
I/O voltage range 18.5 V DC ... 30.5 V DC
Residual ripple ± 1.2 V
Max. current consumption 130 mA (from the ST local bus)
Typical current consumption 100 mA (from the ST local bus)

Connection technology
Connection name Termination block
Conductor connection
Connection method Screw connection
Conductor cross section solid 0.2 mm² ... 2.5 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12
Stripping length 8 mm
Termination block
Connection method Screw connection
Conductor cross section, rigid 0.2 mm² ... 2.5 mm²
Conductor cross section, flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12
Stripping length 8 mm

Degree of protection IP20

Mounting type DIN rail


Order Key 2754312
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 251 (C-8-2013)
GTIN 4017918063078
Weight per Piece (including packing) 649.7 GRM
Weight per Piece (excluding packing) 600.0 GRM
Customs tariff number 85389091



Your advantages

Standard signal types (voltage and current)
Temperature measurement modules