I/O component - FLM DI 8 M8-2MBD 2773555

The space-saving local bus device is particularly suitable for use in close proximity to the process. Functions: 2 Mbaud, 8 digital inputs with 3 ms filter time, channel-specific diagnostics, short-circuit/overload protection, 600 mA nominal current, M8 connection method.


Product Details




Dimensional drawing
Width 29.8 mm
Height 143 mm
Depth 26.5 mm
Drill hole spacing 133 mm
Note on dimensions Length details incl. fixing clips

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Color black

Fieldline local bus
Connection method M8 connector
Designation connection point Copper cable
Number of positions 4
Transmission speed 2 Mbps

Module
ID code (dec.) 178
ID code (hex) B2

Digital
Input name Digital inputs
Description of the input IEC 61131-2 type 1
Number of inputs 8
Connection method M8 connector
Connection technology 2-, 3-conductor
Input voltage 24 V DC
Input voltage range "0" signal -30 V DC ... 5 V DC
Input voltage range "1" signal 13 V DC ... 30 V DC
Nominal input voltage UIN 24 V DC
Filter time 3 ms
Protective circuit Reverse polarity protection

Type modular
No. of channels 8

No. of channels 8
Potentials
Voltage supply UL 24 V DC
Supply: Module electronics
Connection method M8 connector
Designation UL
Number of positions 4
Supply voltage 24 V DC
Supply voltage range 18 V DC ... 30 V DC (including ripple)
Supply current 3 A

Connection method M8 connector

Ambient temperature (operation) -25 °C ... 60 °C
Degree of protection IP65/IP67
Air pressure (operation) 80 kPa ... 106 kPa (up to 2000 m above sea level)
Air pressure (storage/transport) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Ambient temperature (storage/transport) -25 °C ... 85 °C
Permissible humidity (operation) 5 % ... 95 %
Permissible humidity (storage/transport) 10 % ... 95 %

Protection class III (IEC 61140, EN 61140, VDE 0140-1)

Mounting type Wall mounting


Order Key 2773555
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRI
Catalog Page Page 260 (AX-2011)
GTIN 4046356301619
Weight per Piece (including packing) 158.8 GRM
Weight per Piece (excluding packing) 137.0 GRM
Customs tariff number 85389099
Country of origin CN



REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Compatible Products

Your advantages

Can also be connected to an Inline station
Optimized for 30 mm mounting profile
Diagnostic and status indicators
Short-circuit and overload protection
Consistent connection via M8 connectors