Housing - BNC-DV-LG 2805025

Empty enclosure, for mounting on NS 32 or NS 35/7.5, double-level

Product Details




Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Width 22 mm
Height 90 mm
Length 42.5 mm

Color gray
Flammability rating according to UL 94 V2
Housing material PA

Mounting type NS 35/7,5

Degree of protection IP20
Ambient temperature (operation) -60 °C ... 85 °C
Ambient temperature (storage/transport) -25 °C ... 55 °C (For a short time, not exceeding 24 h, -60 to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %


Order Key 2805025
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BE5
GTIN 4017918074531
Weight per Piece (including packing) 15.3 GRM
Weight per Piece (excluding packing) 15.3 GRM
Customs tariff number 85472000



EAC


Compatible Products

Your advantages

Can be labeled individually
With isolated structure on the DIN rail
DIN rail-mountable and can be aligned