The MC 1000-MM SC media converter comes with one 10/100 Mbps twisted-pair RJ45 port and one 100 Mbps multimode fiber optics port with an SC-duplex connector
MC 1000-MM SC
-
FO converters
1329817
Fiber optic converter with SC duplex connection (1310 nm) for 100Base-TX to multimode fiber optics, DIN rail mountable.
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Media converter |
| Product family | MC 1000 |
| MTTF | 84.6 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| 756.3 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) | |
| 668.4 Years (Telcordia standard, temperature 25 °C, operating cycle 100 % (7 days a week, 24 hours a day)) |
| Maximum power dissipation for nominal condition | 1.4 W |
| Supply | |
| Supply voltage range | 12 V DC ... 48 V DC |
| Nominal supply voltage | 24 V DC |
| Typical current consumption | 59 mA (24 V DC) |
| Max. current consumption | 170 mA (12 V DC, 60 °C) |
| Supply | |
| Connection method | Push-in spring connection |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 12 |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 10.00 mm |
| Signal | Ethernet |
| Data: optical FO | |
| Transmit capacity, minimum | -20 dBm (62.5/125 μm, multimode fiberglass) |
| -23.5 dBm (50/125 μm, multimode fiberglass) | |
| Transmit capacity, maximum | -14 dBm |
| Transmission length incl. 3 dB system reserve | 2 km |
| Connection method | SC duplex |
| Wavelength | 1310 nm |
| Minimum receiver sensitivity | -32 dBm |
| Maximum receiver sensitivity | -8 dBm |
| Transmission medium | Multi-mode fiberglass |
| Data: Ethernet interface, 100Base-T(X) in accordance with IEEE 802.3 | |
| Transmission speed | 10/100 Mbps |
| Connection method | RJ45 jack, shielded |
| No. of channels | 1 |
| Transmission length | 100 m (twisted pair, shielded) |
| Transmission medium | Copper |
| Signal LEDs | LNK/ACT, SPD, US |
| Auto-negotiation modes | Auto |
| Link through | Link fault pass through |
| MDI-/MDI-X switchover | Auto-MDI(X) |
| Width | 22.5 mm |
| Height | 123 mm |
| Depth | 90 mm |
| Color (Housing) | gray (RAL 7042) |
| Color (Cover) | light gray (RAL 7035) |
| Material (Housing) | Polyamide fiberglass reinforced |
| FO cable | |
| Fiber types | 50/125 µm |
| 62.5/125 µm | |
| Fiberglass | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Operation: 5g, 150 Hz, Criterion 3 |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Operation: 30g, 11 ms half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP30 |
| Ambient temperature (operation) | -10 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m (in acc. with UL) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Shock | 300 m/s², 11 ms (IEC 60068-2) |
| CE | |
| Certificate | CE-compliant |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | Criterion A |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Comments | Criterion A |
| Emitted interference | |
| Standards/regulations | EN 55032 |
| Mounting type | DIN rail mounting |
| Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
| Useable DIN rail type | DIN rail: 35 mm |
| Item number | 1329817 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC314 |
| GTIN | 4063151624569 |
| Weight per piece (including packing) | 155.733 g |
| Weight per piece (excluding packing) | 124 g |
| Customs tariff number | 85176200 |
| Country of origin | CA |
ECLASS
| ECLASS-13.0 | 19170411 |
| ECLASS-15.0 | 19170411 |
ETIM
| ETIM 10.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43223323 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FKCT 2,5/ 3-ST KMGY - PCB connector 1998263
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL DIN-RAIL ADAPTER 22.5 - Mounting panel 1085485
-
FL PANEL ADAPTER 22.5 - Mounting panel 1085488
-
E/NS 35 N - End bracket 0800886
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-SC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115536
-
FOC-SC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115535
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-SC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115424
-
FOC-SC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115423
-
SZS 0,4X2,0 - Screwdriver 1205202
-
FL DIN RA - DIN rail adapter 2891053
Your advantages
Auto MDI/MDI-X switch-over
Data transfer rates of 100 Mbps
Link fault pass through (LFPT) function for easy connection monitoring
Class 1 laser product complies with EN 60825-1