Feed-through header - DFK-PCV 5/12-GF-7,62
1716496

Feed-through header, nominal cross section: 6 mm2, color: green, nominal current: 41 A, rated voltage (III/2): 630 V, contact surface: Tin, type of contact: Male connector, number of potentials: 12, Number of rows: 1, Number of positions per row: 12, number of connections: 12, product range: DFK-PCV 5/..-GF, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 5 mm, plug-in system: POWER COMBICON 5, Pin connector pattern alignment: Standard, Locking: Screw locking, mounting: Threaded flange, type of packaging: packed in cardboard


Product Details




Type Feed-through header
Number of positions 12
Number of connections 12
Number of levels 1
Connector system POWER COMBICON 5
Mounting flange Threaded flange
Number of potentials 12
Pin layout Linear pinning

Maximum load current 41 A
Rated voltage (II/2) 800 V
Rated voltage (III/2) 630 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 6 kV
Rated surge voltage (III/3) 6 kV
Nominal voltage UN 500 V
Nominal current IN 41 A
Nominal current IN 41 A

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Dimensional drawing
Width 126.06 mm
Height 21.1 mm
Installed height 29.25 mm
Length of the solder pin 5 mm
Length 19.54 mm
Length of the solder pin 5 mm
Pin dimensions 0.8 x 1 mm
Hole diameter 1.3 mm
Pitch 7.62 mm
PCB design
Pin spacing 7.62 mm

Electrical properties
Rated voltage (III/2) 630 V
Rated surge voltage (III/2) 6 kV
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 6.3 mm
Rated insulation voltage (III/2) 630 V
Rated surge voltage (III/2) 6 kV
minimum clearance value - non-homogenous field (III/2) 5.5 mm
minimum creepage distance (III/2) 5.5 mm
Rated insulation voltage (II/2) 800 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5.5 mm

Type of packaging packed in cardboard

Type of packaging packed in cardboard


Order Key 1716496
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key AAB
Catalog Page Page 547 (C-1-2013)
GTIN 4046356137119
Weight per Piece (including packing) 36.9 GRM
Weight per Piece (excluding packing) 29.7 GRM
Customs tariff number 85366990
Country of origin PL



EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Well-known mounting principle allows worldwide use
Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws
Shroud for professional EMC shield connection on the front of the device
Screwable flange for superior mechanical stability