Feed-through header - DFK-PC 5/ 7-GU-7,62 1727854

Feed-through header, nominal cross section: 6 mm2, color: green, nominal current: 41 A, rated voltage (III/2): 630 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 7, Number of rows: 1, Number of positions per row: 7, number of connections: 7, product range: DFK-PC 5/..-GU, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 4.26 mm, Stecksystem: POWER COMBICON 5, Locking: without, type of packaging: packed in cardboard

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 630 V
Rated surge voltage (III/2) 6 kV
Pollution degree 2
Air clearances and creepage distances |
Insulating material group I
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
Rated insulation voltage (III/2) 630 V
Rated surge voltage (III/2) 6 kV
Rated insulation voltage (II/2) 800 V
Rated surge voltage (II/2) 6 kV

Maximum load current 41 A
Rated voltage (II/2) 800 V
Rated voltage (III/2) 630 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 6 kV
Rated surge voltage (III/3) 6 kV
Nominal voltage UN 500 V
Nominal current IN 41 A
Nominal current IN 41 A

Type of packaging packed in cardboard
Type of packaging packed in cardboard

Dimensional drawing
Width 78.84 mm
Height 21.1 mm
Installed height 19.54 mm
Length of the solder pin 4.26 mm
Length 29.25 mm
Length of the solder pin 4.26 mm
Pin dimensions 0.8 x 1 mm
Hole diameter 1.3 mm
Pitch 7.62 mm
PCB design
Pin spacing 7.62 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)

Type Feed-through header
Number of positions 7
Number of connections 7
Number of levels 1
Plug-in system POWER COMBICON 5
Mounting flange without
Number of potentials 7
Pin layout Linear pinning


Order Key 1727854
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key AAB
Catalog Page Page 545 (C-1-2013)
GTIN 4046356136105
Weight per Piece (including packing) 20.4 GRM
Weight per Piece (excluding packing) 20.4 GRM
Customs tariff number 85366990



EAC

cULus Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 150 V 300 V
Nominal current IN 41 A 41 A 10 A

Your advantages

Well-known mounting principle allows worldwide use
Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws