Feed-through header - DFK-PC 5/ 3-GFU-SH-7,62 1716182

Feed-through header, nominal cross section: 6 mm2, color: green, nominal current: 41 A, rated voltage (III/2): 630 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 3, Number of rows: 1, Number of positions per row: 3, number of connections: 3, product range: DFK-PC 5/..-GFU-SH, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 4.26 mm, plug-in system: POWER COMBICON 5, Pin connector pattern alignment: reversed, Locking: Screw locking, mounting: Threaded flange, type of packaging: packed in cardboard


Product Details





Electrical properties
Rated surge voltage (III/2) 6 kV
Pollution degree 2
Rated voltage (III/2) 630 V
Air clearances and creepage distances |
Rated insulation voltage (II/2) 800 V
Rated surge voltage (III/3) 6 kV
Rated surge voltage (III/2) 6 kV
Insulating material group I
Rated surge voltage (II/2) 6 kV
Rated insulation voltage (III/3) 500 V
Rated insulation voltage (III/2) 630 V

Rated surge voltage (III/3) 6 kV
Rated surge voltage (III/2) 6 kV
Rated voltage (II/2) 800 V
Nominal current IN 41 A
41 A
Maximum load current 41 A
Rated surge voltage (II/2) 6 kV
Nominal voltage UN 500 V
Rated voltage (III/2) 630 V

Type of packaging packed in cardboard
packed in cardboard

Dimensional drawing
Hole diameter 1.3 mm
Installed height 19.54 mm
Pin dimensions 0.8 x 1 mm
Length 29.25 mm
Length of the solder pin 4.26 mm
4.26 mm
Pitch 7.62 mm
Height 21.1 mm
Width 57.48 mm
PCB design
Pin spacing 7.62 mm

Material data - housing
Insulating material group I
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color green (6021)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)

Number of positions 3
Type Feed-through header
Number of potentials 3
Number of levels 1
Number of connections 3
Connector system POWER COMBICON 5
Pin layout Linear pinning
Mounting flange Threaded flange


Order Key 1716182
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key AAB
Catalog Page Page 547 (C-1-2013)
GTIN 4046356136808
Weight per Piece (including packing) 23.3 GRM
Weight per Piece (excluding packing) 20.0 GRM
Customs tariff number 85366990
Country of origin PL



EAC

cULus Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 150 V 300 V
Nominal current IN 41 A 41 A 10 A

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Well-known mounting principle allows worldwide use
Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws
Shroud for professional EMC shield feed-through on the inside of the device
Screwable flange for superior mechanical stability