EV-GBG4C-DC250A-7,0M70ESBK01 - DC charging cable
1073603

CHARX connect standard, DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), with protective cap, with analog temperature sensors, GB/T, GB/T 20234.1-2015, GB/T 20234.3-2015, 250 A / 1000 V (DC), housing: black, gray, PHOENIX CONTACT logo, cable: 7 m, black, straight


Product details








Compatible products



Your advantages

Complete product range
The right charging cable for every application, from the carport to the charging park
Convenient handling due to the ergonomic design
Available with your logo on request - for consistent branding of your charging station
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Safe against overheating with temperature measurement at every DC power contact