Data plug - SACFO-T-MNNA-M16-1300-S 1416729

M12 FO transceiver, duplex, wavelength: 1300 nm for 125 Mbps, for GOF fiber, for PCB mounting, M16 fastening thread, with sealing cap, including I2C interface for transceiver monitoring and management


Product Details


M12 OPTIC transceiver, 1300 nm, 125 Mbps



Ambient conditions
Ambient temperature (operation) -40 °C ... 85 °C
Ambient temperature (assembly) -5 °C ... 55 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C
Degree of protection IP65/IP67

General Detailed technical information is to be found in the accompanying data sheet under "Downloads".

Transmission medium FO

Housing material Metal
Flammability rating according to UL 94 V0

Number of slots 2


Order Key 1416729
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key ABN
Catalog Page Page 349 (C-2-2017)
GTIN 4046356480826
Weight per Piece (including packing) 47.5 GRM
Weight per Piece (excluding packing) 47.5 GRM
Customs tariff number 85414090
Country of origin DE



China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

for data rates of up to 125 Mbps
robust metal housing
Pin connector pattern in accordance with DIN/IEC 61754-27
I²C management interface
Signal Detect (SD) output
PECL inputs/outputs
-19 dBm output power
-30 dBm receiver sensitivity