Contact insert - CUC-DSI-J1STZ-S/DSLSB3P10S 1418768

D-SUB contact insert, with 10 signal contacts and 3 power contacts, with solder pins, straight, socket, attachment via 4-40 UNC thread


Product Details




Insertion/withdrawal cycles ≥ 200

Ambient conditions
Ambient temperature (operation) -55 °C ... 130 °C
Degree of protection IP20

Rated current 5 A
Rated voltage (III/3) 400 V

Mechanical data
Insertion force per signal contact ≤ 3.40 N

Dimensional drawing
Length 17.5 mm
Height 53.3 mm
Width 12.9 mm
Depth 17.2 mm

Contact material Copper alloy
Contact surface material Gold over nickel
Housing material Steel, tin-plated
Flammability rating according to UL 94 V0
Contact carrier material Polyester GF

Mounting type 4-40 UNC thread

Standards/specifications DIN 41652

Type Socket
Number of positions 13
Insulation characteristics
Degree of pollution 1


Order Key 1418768
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key ABN
GTIN 4055626150284
Weight per Piece (including packing) 16.6 GRM
Weight per Piece (excluding packing) 16.6 GRM
Customs tariff number 85366990
Country of origin DE



UL Recognized

EAC


REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Various connection methods for every application
UL-approved contact inserts
Standard-compliant pin connector pattern