Battery unit - UPS-BAT-KIT-2X6X7AH 2800432

Replacement battery for UPS-CP-BAT... energy storage


Product Details




IQ technology no

Width 65.00 mm
Height 95.00 mm
Depth 455.00 mm

Battery voltage 12 V DC (per battery)
Charging voltage 81.5 V DC ... 82.5 V DC
IQ technology no

Ambient conditions
Ambient temperature (operation) 0 °C ... 40 °C
Ambient temperature (storage/transport) 0 °C ... 45 °C


Order Key 2800432
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CMU
Catalog Page Page 209 (NTK-2010)
GTIN 4046356551205
Weight per Piece (including packing) 32,000.0 GRM
Weight per Piece (excluding packing) 32,000.0 GRM
Customs tariff number 85072080
Country of origin CN