Assembled PCB connector - PTF 0,3/ 4-WB-10-H PC1234L150 1714995

Assembled PCB connector


Product Details




Number of positions 4
Number of connections 4
Number of levels 1
Connector system COMBICON COMPACT PTF
Number of potentials 4

Rated voltage (III/2) 24 V

Dimensional drawing
Length 9.00 mm
Pitch 2.40 mm

Tensile strength of crimp connections
Result Test passed

Electrical properties
Rated voltage (III/2) 25 V
Pollution degree 2
Temperature-rise test
Specification IEC 60838-1:2004-10 + AMD 1:2008-07 + AMD 2:2011-03
Requirement temperature-rise test Increase in temperature ≤ 45 K
Air clearances and creepage distances |
Specification IEC 60838-1:2004-10 + AMD 1:2008-07 + AMD 2:2011-03
Insulating material group IIIa
Rated insulation voltage (III/3) 25 V
Rated insulation voltage (III/2) 25 V

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 500 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2 h
Glow-wire test
Specification IEC 60695-2-11:2000-10
Temperature 650 °C
Time of exposure 30 s
Ambient conditions
Ambient temperature (operation) -30 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 85 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Header 1
Insulating material PBT
CTI according to IEC 60112 275


Order Key 1714995
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4055626380827
Weight per Piece (including packing) 12.1 GRM
Weight per Piece (excluding packing) 12.1 GRM
Customs tariff number 85444290
Country of origin DE



UL Recognized

Approval Specification Data
Nominal voltage UN 60 V
Nominal current IN 5 A
AWG/kcmil 22
Max. cross section 22 mm²

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Tool-free fast connection for flexible PCBs
Small component size for applications where space is at a premium
Reliable contacting of flexible PCBs, thanks to fixing pin
Designed and tested according to IEC 60838-2-2
Approval in accordance with UL 1977 demonstrates electrical safety for use in the North American market